StarTech.com carries a full lineup of USB External Video Adapters

StarTech.com offers several models of USB video adapters that can turn any existing USB port into a full-featured external video output. Every system, regardless of new or legacy, can benefit from these innovative products, as USB ports are found on virtually every laptop or desktop computer manufactured in the last 15 years.

Whether users need to connect additional 1080p monitors to improve their productivity, or go beyond 1080p with the latest 4K Ultra HD displays, StarTech.com has the right USB external video adapters for every need and situation.

How you can benefit from USB external video adapters

USB Video Adapters from StarTech.com provide up to 4K Ultra support

Up to 4k Ultra HD Support

Turn any existing USB 3.0 port into a 4k Ultra HD-capable display output.

Cost-effective way to enable existing devices to fully support the latest 4K Ultra HD display and projectors.

USB Video Adapters from StarTech.com increase productivity and an exceptional visual experience

Productivity and Visual Experience

Today's demanding work environments, across all industries, require the simultaneous use of multiple applications. Adding more displays is one of the easiest ways to optimize productivity by improving multi-tasking capabilities.

Slim USB Video Adapter from StarTech.com
USB Video Adapters from StarTech.com provide a great cost-effective way to increase productivity

Lost Cost of Deployment

StarTech.com USB external video adapters take minutes to install, without any system downtime.

Quickly and efficiently upgrade a single system of hundreds of systems, saving countless hours of labor and support time.

USB Video Adapters from StarTech.com provide additional displays

Enable Additional Display Outputs

Add the output needed to connect your existing devices to the most common display types: VGA, DVI, HDMI, DisplayPort.

Flexibility to connect to any display, for improved compatibility with different monitors, TVs and projectors.

Who would use a USB External Video Adapter?

USB Video Adapters from StarTech.com offer a significant boost in productivity for business users

Business Users

Keep multiple applications open, such as email and spreadsheets, without the need to switch between windows.

Save time by minimizing the needs to scroll, and view more information as once using multiple displays.

USB Video Adapters from StarTech.com offer compatability with a significant number of mobile devices

Mobile Road Warriors

Existing computing devices typically have only one type of video output.

Ensure compatibility with displays and projectors around the world by enabling additional connectivity options.

USB Video Adapters from StarTech.com offer great flexibility for creative professionals

Creative Professionals

Improve workflow and productivity by using displays with higher resolutions such as 2560 x 1600 or 4K Ultra HD.

USB Video Adapters from StarTech.com provide a perfect compliment to any small form factor device
USB Video Adapters from StarTech.com provide a perfect compliment to any desktop, laptop, or ultrabook

Small Form Factor Desktop

Perfect addition for small form factor PCs, which are typically space and power-constrained.

USB external video adapters consume minimal power compared to internal video cards and are completely-bus powered.

USB external video adapters produce very little heat during operation and do not require active cooling, unlike internal video cards.

Legacy System

Upgrade older, single-video output, single-video output systems to support multi-monitor capabilities.

Extend the service life of a legacy system connecting to a display through USB, instead of having to find/install a replacement for a defective video card that may no longer be available (AGP or PCI format, etc.)

Ultrabook

More than half of Ultrabook models sold lack HDMI or VGA ports, which could affect the ability to connect to external displays or projectors.

Bring back these common video outputs ports with StarTech.com USB Video Adapters.

Windows Powered Tablet

Overcome the productivity limitations of a small device display.

Increase productivity by using a StarTech.com USB External Video Adapter to connect your tablet to a larger screen.

USB Video Adapters from StarTech.com empower your desktop, laptop, or ultrabook

Do you require high resolution and high performance? Do you require Mac compatibility? Do you need an additional display along with a USB Hub when using your Ultrabook? Choose from the four families below to meet your needs:

USB Video Adapters from StarTech.com provide great connectivity options for budget-conscious users

For budget-conscious users looking for USB 3.0 performance and a slim design at an affordable price.

Expand existing connectivity options to ensure compatibility with a wide variety of projectors and displays.

LEARN MORE
Hub Series USB Video Adapters from StarTech.com can be great for devices with limited number of USB ports

Hub Series adapters can be used as a USB Display Adapter as well as a USB 3.0 Hub/mini dock, simultaneously.

For devices with limited number of USB 3.0 ports, typically found in the latest Ultrabooks, and convertible laptops.

LEARN MORE
Hub Series USB Video Adapters from StarTech.com can be great for devices with limited number of USB ports

For users who need the best external video performance, to support multiple monitors at resolutions up to 2560x1600.

Enhanced performance that's ideal for HD video playback and demanding applications that require dedicated hardware processing.

LEARN MORE
USB Video Adapters from StarTech.com offer the highest performance

For users who want the highest performance from a USB 3.0 Display Adapter with the ability to support the latest 4K Ultra HD displays or projectors.

Enhanced performance that's ideal for HD video playback and demanding applications that require dedicated hardware processing.

LEARN MORE