×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com
FOR IMMEDIATE RELEASE: MARCH 30, 2012

New Universal USB 3.0 HDD Docking Station Minimizes Desktop Clutter by Enabling Upright Insertion of both IDE and SATA Hard Drives

Universal IDE/SATA Hard Drive Dock features top slot-loading bays, enabling older IDE hard drives as well as Serial ATA hard drives to be inserted vertically while providing a SuperSpeed USB 3.0 host connection for faster data transfer

Lockbourne, OH – March 30, 2012 - StarTech.com, a leading manufacturer of hard-to-find connectivity parts has announced the release of the USB 3.0 to SATA/IDE HDD Docking Station (UNIDOCK3U), which offers two top-slot drive bays, enabling IDE and SATA hard drives to be inserted vertically into the dock - a minimal footprint design that helps reduce desktop/workspace clutter, while offering a simple solution for transferring data from an older IDE hard drive to a newer SATA drive.

The dual slot SATA/IDE USB 3.0 hard drive dock supports both 2.5” and 3.5” hard drive form factors, making it suitable for both desktop and laptop computers, while remaining backwards compatible with older USB host connections to ensure broad compatibility with older computers.

“This new dock was directly engineered in response to users’ requests”, said Carey Cline, Senior Product Manager for StarTech.com’s Hard Drive Accessories product line. “Customers have stressed the importance of being able to position their external hard drives, especially IDE hard drives, in such a way as to minimize the desktop footprint requirements, so this will be a welcome addition to our lineup of hard drive docking stations.”

Features of the new USB 3.0 to SATA/IDE HDD Docking Station include:

  • Support for both 3.5” and 2.5” hard drive form factors
  • Includes all IDE data and power cables required for connection
  • Patented drive eject button for SATA hard drives
  • SuperSpeed USB 3.0 compliant host interface, which supports transfer rates up to 5 Gbps
  • Individual power switches/status LEDs for each drive

The USB 3.0 to SATA/IDE HDD Docking Station (UNIDOCK3U) is available for purchase from leading technology resellers including CDW, Newegg.com, Amazon.com, PC Connection, and Insight and will also be distributed by Ingram Micro, Tech Data, D&H and SYNNEX.

MSRP for this product is $99.99 (USD) in the United States with a current Street Price of approximately $74 (USD). MSRP in Canada is $102.99 (CDN).

For more information about this announcement, please contact Andrew Stephen at 1-800-265-1844 ext. 1248 or astephen@startech.com.
 

About StarTech.com

StarTech.com is an ISO 9001:2000 Registered manufacturer of hard-to find connectivity parts including A/V products, computer parts, cables and server management solutions. Founded in 1985, StarTech.com has locations in the United States, Canada, The United Kingdom, Europe and Taiwan, servicing a worldwide market.

View all press articles...

Year