New HDMI over IP and VGA over IP Extenders Enable you to Extend HDMI or VGA Video Signals through a Local Area Network, over an IP Connection
Two new Video over IP/Ethernet Extenders can connect to a display or projector through a wired or WiFi Local Area Network
Lockbourne, OH – Feb. 6, 2012 - StarTech.com, a leading manufacturer of hard-to-find connectivity parts has announced the release of two new Video over IP Extenders – the IPUSB2VGA VGA over IP Extender and the IPUSB2HD2 HDMI® over IP Extender, which enable users to extend video and the accompanying audio signals from a PC to remote locations over an IP-based network connection. The IP video extenders/adapters support display resolutions up to 1080p (1920x1080) and can extend video signals and the accompanying audio over a network connection by distances of up to 100m (330ft).
“The IPUSB2VGA and IPUSB2HD2 are perfect solutions for video distribution in boardrooms or office environments where multiple users may need to connect to a projector” said John Mardinly, Senior Product Manager for StarTech.com’s Audio-Video and Digital Signage products lines. “Simply install the software on the computers you want to connect to the unit and users will be able to connect to the projector or display over a network connection.”
Features of VGA over IP Extender (IPUSB2VGA) include:
- VGA over IP conversion, for shared access over a network
- Supports resolutions up to 1920x1080 (1080p)
- Supports audio over 3.5mm connection
- Support for Windows Aero®
- 2 USB ports for peripheral connections (display side)
Features of HDMI over IP Extender (IPUSB2HD2) include:
- HDMI® over IP conversion for shared access over a network
- Supports resolutions up to 1920x1080 (1080p)
- Audio over HDMI
- Support for Windows Aero®
- 2 USB ports for peripheral connections (display side)
Recommend Retail price for the IPUSB2VGA is $179.99 (USD) and $209.99 (USD) for the IPUSB2HD2.
Both products are available for purchase from leading technology resellers including CDW, Newegg.com, Amazon.com, PC Connection, and Insight and will also be distributed by Ingram Micro, Tech Data, D&H and SYNNEX.
For more information about this announcement, please contact Andrew Stephen at 1-800-265-1844 ext. 1248 or astephen@startech.com.
© 1985 - 2013 Copyright StarTech.com – All rights reserved.
Terms | Privacy
| SiteFeedback
Follow us on Twitter | Find us on Google+