×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

An Easy USB Solution for Expanding your Desktop!

JANUARY 5, 2012

With some USB based video adapters, performance can be a limiting factor. However, with the StarTech.com USB to VGA External Video Card Multi Monitor Adapter (USB2VGAE3), poor performance won't be an issue!

The VGA adapter connects to an available USB port, and can provide high-resolution images up to 1920 x 1200. The small form factor USB2VGAE3 requires no additional power adapter and is simple to install. It is the simplest way to add additional displays to existing computer setups.

In fact, you can add up to five additional video sources to your computer’s setup using one USB2VGAE3 device for each additional display!

comments powered by Disqus

View Recent blog articles...

RSS Feed

Interests

Computers, emerging technology, audio/video, engineering, product design, system building

Categories
Monthly Articles