Adding another display is simple with USB2VGAE3!
The USB2VGAE3 USB to VGA External Video Card Multi Monitor Adapter provides a VGA port for connecting a secondary display through a computer's standard USB 2.0 ports, and is specifically designed to support high resolution monitors (up to 1920x1200), which means there's no need to open your computer case or opt for more expensive and complicated display expansion solutions!
The adapter doesn't even require a power connection, since it can draw power from the computer! Just plug the USB2VGAE3 into an available USB Port, and connect your VGA display to the adapter...and you're done!
comments powered by Disqus © 1985 - 2013 Copyright StarTech.com – All rights reserved.
Terms | Privacy
| SiteFeedback
RSS Feed
Follow us on Twitter | Find us on Google+