×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

1U 19" Rackmount LCD Console – USB – Value Series

Product ID: RACKCONV1901

Simple and compact server control with this 19" USB LCD Console

Features
  • Bright Active Matrix TFT 19" Display, 300 cd/m2

  • Adjustable length rails for compatibility with nearly any server rack

  • Durable steel chassis design

More Features . . .
  • OSD function (On Screen Display) for LCD display

  • USB host connection for USB compatible KVMs and PCs

  • OS independent; No software or drivers required

  • 105 Key Keyboard with touch pad mouse

Prices may be lower from Resellers:

Available in
$1,009.99 CDN

ID: RACKCONV1901

May be in stock with Resellers/Distributors


Reseller Pricing: Create an Account

Volume Order? Request a quote

The RACKCONV1901 value series 1U LCD KVM Rack Console provides a complete keyboard, video and mouse control point, integrated neatly into only 1U of rack/cabinet storage space - a simple and space-efficient solution that provides total KVM control right at the server rack.

The KVM Rack Console integrates a 19in TFT-LCD monitor, full 105-key keyboard and touchpad together into a durable, compact 1U design. When the rack console is not in use, it's as simple as folding down the display (like a laptop computer) and sliding it back into the server rack on sturdy steel rails (included).

For consolidated control from a convenient location, the KVM rack console can be connected to virtually any USB KVM switch for command of multiple servers/computers, providing a scalable KVM control solution that lets you determine the type of KVM switch to use based on function and budget.

The StarTech.com Advantage
  • Quick and convenient monitoring, access, and control of servers in the rack, taking up only 1U of space
  • Large 19" display makes navigating connected servers a breeze
  • Requires 90% less space than a standard cabinet mounted keyboard, monitor, and mouse
Supports any operating system.
No additional drivers or software required.

Applications
  • Managing rack mounted headless servers
  • Centralized control of dozens of PCs and servers when used with optional KVM
  • Improving the internal space efficiency of existing cabinets
Product Numbers
Ingram Micro Canada 40058M
Tech Data Canada 37884U
Synnex Canada STC-RACKCONV1901
ASI Distribution Canada 102705
DandH Canada RACKCONV1901CN
UPC Code 065030839600
Warranty Information
Warranty 2 Years
Hardware
Audio No
Display Size 19in
Key Lock No
KVM Ports 1
Multi-Monitor No
Panel Type Active Matrix TFT LCD
PC Interface USB
PC Video Type VGA
Rack-Mountable Yes
U Height 1U
Performance
Aspect Ratio Standard (4:3)
Brightness 250 cd/m²
Color Depth 24-bit, 16.7M colors (Truecolor)
Contrast Ratio 1000:1
IP Control No
Maximum Analog Resolutions 1280x1024 @ 60Hz
MTBF 60,000 Hours
Pixel Pitch Support 0.294 x 0.294 mm
Response Time 5ms
Viewing Angle 176° (H), 170° (V)
Connector(s)
Host Connectors 1 - USB A (4 pin) Female
1 - VGA (15 pin; High Density D-Sub) Female
Software
OS Compatibility OS independent; No software or drivers required
Physical Characteristics
Color Black
Enclosure Type Heavy Duty Steel
Maximum Mounting Depth 39.4 in [1000 mm]
Minimum Mounting Depth 22 in [560 mm]
Product Height 1.7 in [43.7 mm]
Product Length 21.9 in [555.1 mm]
Product Weight 24.8 lb [11.2 kg]
Product Width 18.8 in [477.6 mm]
Power
Center Tip Polarity Positive
Input Voltage 110 ~ 240 AC
Output Current 4.16A
Output Voltage 12 DC
Plug Type N
Power Source AC Adapter Included
Environmental
Humidity 90% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Packaging Information
Shipping (Package) Weight 56.4 lb [25.5 kg]
What's in the Box
Included in Package 1 - 1U LCD Rack Console Drawer
1 - Mounting Rails - Set
1 - Console Cable Kit
1 - Package of 6 screws
1 - Power Cord
1 - Power Adapter
1 - Manual on CD
Certifications
1U 19
RACKCONS1901

1U 19" Rackmount LCD Console - USB + PS/2

Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console

$1,130.95

In stock:   Canada: 5  |  USA: 32

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

1U 19
1UCABCONS19

1U 19" Rackmount LCD Console w/ Rear Mount KVM Switch Module

Control a server or KVM switch with this 1U rack-mountable LCD console

$1,299.99

In stock:   Canada: 1  |  USA: 28

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

1U 19
RACKCONS1916

1U 19" Rackmount LCD Console with 16 Port Multi-Platform KVM

Control up to 16 servers or KVM switches with this 1U rack-mountable LCD console

$1,459.99

In stock:   Canada: 5  |  USA: 11

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

1U 17
RACKCONV1701

1U 17" Rackmount LCD Console – USB – Value Series

Centralized control of a server or a USB KVM switch with this 1U rack-mountable LCD console

1U 17
RACKCONS1701

1U 17" Rackmount LCD Console - USB + PS/2

Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console

$999.99

In stock:   Canada: 0  |  USA: 35

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

1U 17
RACKCONS1708

1U 17" Rackmount LCD Console with 8 Port Multi-Platform KVM

Control up to 8 servers or KVM switches with this 1U rack-mountable LCD console

$1,284.99

In stock:   Canada: 5  |  USA: 21

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

1U 17
RACKCONS1716

1U 17" Rackmount LCD Console with Integrated 16 Port KVM Switch

Control up to 16 servers or KVM switches with this 1U rack-mountable LCD console

$1,377.99

In stock:   Canada: 5  |  USA: 6

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

1U 17
CABCONS1716I

1U 17" Rackmount LCD Console with Integrated 16 Port IP KVM Switch

Control 16 servers or KVM switches remotely over an IP network with this rack mountable LCD console

$2,370.00

In stock:   Canada: 6  |  USA: 33

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

1U 15
RACKCONS1501

1U 15" Rackmount LCD Console - USB + PS/2

Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console

$919.99

In stock:   Canada: 5  |  USA: 69

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

USB A to USB B Gender Changer M/F
GCUSBABMF

USB A to USB B Gender Changer M/F

Convert a USB A Female connector to a USB B Female connector

$7.99

In stock:   Canada: 21  |  USA: 26

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

Coax HD15 VGA Cable - M/M
MXT101MMHQ10

10 ft Coax High Resolution VGA Monitor Cable HD15 M/M

Connect your VGA monitor with the highest quality connection available

$15.99

In stock:   Canada: 687  |  USA: 2746

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

Coax HD15 VGA Cable - M/M
MXT101MMHQ25

25 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

$32.99

In stock:   Canada: 394  |  USA: 2741

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

Coax HD15 VGA Cable - M/M
MXT101MMHQ35

35 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

$41.99

In stock:   Canada: 50  |  USA: 1382

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

10 ft Thin Coax High Res Monitor VGA Cable -Low Profile HD15 M/M
MXT101MMLP10

10 ft Thin Coax High Res Monitor VGA Cable -Low Profile HD15 M/M

Connect your VGA monitor with the highest quality connection available

$23.99

In stock:   Canada: 108  |  USA: 31

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

15 ft Thin Coax High Res Monitor VGA Cable -Low Profile HD15 M/M
MXT101MMLP15

15 ft Thin Coax High Res Monitor VGA Cable -Low Profile HD15 M/M

Connect your VGA monitor with the highest quality connection available

$23.99

In stock:   Canada: 165  |  USA: 650

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

16 Port 1U Rackmount USB KVM Switch with OSD
SV1631DUSBU

16 Port 1U Rackmount USB KVM Switch with OSD

Control up to 16 USB computers from a single keyboard, mouse and monitor

$625.99

In stock:   Canada: 0  |  USA: 4

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

16 Port 1U Rackmount USB PS/2 KVM Switch with OSD
SV1631DUSB

16 Port 1U Rackmount USB PS/2 KVM Switch with OSD

Control up to 16 USB or PS/2-connected computers from one keyboard, mouse and monitor

16 Port Multi-User Cat5 Matrix IP KVM Switch
SV1653DXI

16 Port Multi-User Cat5 Matrix IP KVM Switch

Simultaneous multi-user remote management and control of up to 16 PCs, servers or KVMs at the BIOS level

16 Port Multi-User Cat5 Matrix IP KVM Switch
SV1653DXI

16 Port Multi-User Cat5 Matrix IP KVM Switch

Simultaneous multi-user remote management and control of up to 16 PCs, servers or KVMs at the BIOS level

Share your opinions about this product

Thanks for sharing your opinions about the RACKCONV1901. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

x

Startech.com - 1U 19" Rackmount LCD Console – USB – Value Series

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field