×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

4 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub

Product ID: SV431DDUSB

Share a keyboard and mouse as well as 1 VGA and 1 DVI displays/monitors between four multimedia computers

Features
  • Support DDC2B emulation, which allows the display adapter to recognize and auto configure the display resolution to match the display capabilities

  • HDCP compliant for digital contents protection

  • Supports Dual Monitor/Flat Panel Displays [1 x DVI + 1 x VGA]

More Features . . .
  • DVI-I Single Link interface technology supports digital and analog video signal transmission

  • USB style keyboard and mouse, plus two other USB peripherals can be shared between up to two computers

  • Direct channel selection and operation using front-panel push button and keyboard hotkeys

  • Status LED display for easy port status monitoring

  • Metal enclosure for best shielding and protection

Prices may be lower from Resellers:

Available in
$399.99 CDN

ID: SV431DDUSB

In stock: +
Canada: 0  |  USA: 47

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.


Reseller Pricing: Create an Account

Volume Order? Request a quote

The StarTech.com SV431DDUSB 4-port Dual Monitor KVM Switch (DVI+VGA) offers a complete dual display multimedia switching solution, allowing users to control 4 computers using a single USB mouse and keyboard peripheral set.

With support for high-resolution video interfaces, the versatile dual monitor KVM switch provides 1 VGA (analog) and 1 DVI-I port per computer connection, as well as audio switching capability between connected computers.

Delivering the capability you need for virtually any application, the dual monitor KVM switch features an integrated 2-port USB hub that allows connected USB 2.0 peripherals to be shared between connected computers, eliminating the need to purchase duplicate peripherals.

Suitable for any workspace, the dual monitor KVM switch features a compact, desktop KVM design and features a rugged metal chassis that helps ensure durability.

NOTE: While both DVI-I (analog mode) and DVI-D (digital only) are supported by the KVM, both source PCs must output the same signal type for proper switching. It is recommended wherever possible to use DVI-D cables across all PC to KVM and KVM to Console connections. If necessary, please contact our technical support team for assistance identifying your source.

The 4-port DVI+VGA dual monitor KVM switch is backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Support for DOS, Windows 95/98/SE/ME/2000/XP/Vista, Linux, MacOS, etc.
  • High VGA resolution 2048 x 1536 (VGA) / 1920 x 1200 (DVI)
  • User-configurable simultaneous or independent switching of audio/mic
Supports any operating system.
No additional drivers or software required.

Applications
  • Ideal for multimedia computer systems supporting Dual Head video cards
  • Suitable for use in environments with electromagnetic interference and wherever a sturdy protective metal case is needed
  • Ideal for financial/banking industries, graphic designers, engineers, multi-media designers, and industries using CAD/CAM applications, where high resolution dual display units are needed
  • Great solution for environments using desktops, workstations and servers where both VGA and DVI digital are required
Product Numbers
Dell Harmony A1619083
Ingram Micro Canada 25670H
Tech Data Canada 05316I
Synnex Canada STC-SV431DDUSB
ASI Distribution Canada 108702
DandH Canada SV431DDUSBCA
UPC Code 065030826983
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
KVM Ports 4
Multi-Monitor Yes
PC Interface USB
PC Video Type DVI+VGA
Rack-Mountable No
Performance
IP Control No
Maximum Analog Resolutions 2048x1536
Maximum Digital Resolutions 1920x1200
Maximum Number of Users 1
Port Selection Support Push Button and Hotkeys
Wide Screen Supported Yes
Connector(s)
Console Interface(s) 1 - DVI-I (29 pin) Female
1 - VGA (15 pin; High Density D-Sub) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
2 - USB A (4 pin) Female
Host Connectors 4 - DVI-I (29 pin) Female
4 - USB A (4 pin) Female
4 - VGA (15 pin; High Density D-Sub) Female
8 - 3.5 mm Mini-Jack (3 Position) Female
Other Interface(s) 2 - USB A (4 pin) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note While both DVI-I (analog mode) and DVI-D (digital only) are supported by the KVM, both source PCs must output the same signal type for proper switching. It is recommended wherever possible to use DVI-D cables across all PC to KVM and KVM to Console connections. Please contact technical support for assistance identifying your source.
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 2.6 in [66 mm]
Product Length 10 in [253 mm]
Product Weight 0 oz [1.1 g]
Product Width 3.9 in [100 mm]
Power
Center Tip Polarity Positive
Output Current 1.7A
Output Voltage 9 DC
Power Source AC Adapter Included
Packaging Information
Shipping (Package) Weight 3.7 lb [1.7 kg]
What's in the Box
Included in Package 1 - 4 port DVI VGA KVM Switch
1 - Power Adapter
1 - Instruction Manual
Certifications
2 Port DVI USB KVM Switch with Audio and USB 2.0 Hub
SV231UADVI

2 Port DVI USB KVM Switch with Audio and USB 2.0 Hub

Share a DVI display, USB keyboard/mouse and speakers between two computers

$169.99

In stock:   Canada: 11  |  USA: 168

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

2 Port Steel USB KVM Switch with Audio and USB 2.0 Hub
SV231USBA

2 Port Steel USB KVM Switch with Audio and USB 2.0 Hub

Share a VGA display, USB keyboard/mouse and speakers between two computers

$148.99

In stock:   Canada: 8  |  USA: 0
2 Port Dual DVI USB KVM Switch with Audio
SV231DVIDDU

2 Port Dual DVI USB KVM Switch with Audio

Share a keyboard, mouse and dual DVI displays/monitors between two multimedia computers

4 Port DVI USB KVM Switch with Audio and USB 2.0 Hub
SV431DVIUA

4 Port DVI USB KVM Switch with Audio and USB 2.0 Hub

Share keyboard, mouse, speakers and a DVI display between four multimedia computers

$267.99

In stock:   Canada: 7  |  USA: 114

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

4 Port Dual DVI USB KVM Switch with Audio
SV431DVIDDU

4 Port Dual DVI USB KVM Switch with Audio

Share a keyboard, mouse and dual DVI displays/monitors between four multimedia computers

4 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub
SV431DDUSB

4 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub

Share a keyboard and mouse as well as 1 VGA and 1 DVI displays/monitors between four multimedia computers

$399.99

In stock:   Canada: 0  |  USA: 47

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

2 ft USB 2.0 A to B Cable - M/M
USB2HAB6

6 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

$7.99

In stock:   Canada: 1809  |  USA: 9928

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

2 ft USB 2.0 A to B Cable - M/M
USB2HAB10

10 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

$7.99

In stock:   Canada: 110  |  USA: 0
2 ft USB 2.0 A to B Cable - M/M
USB2HAB15

15 ft USB 2.0 A to B Cable - M/M

Extend the Distance Between Your USB 2.0 Devices up to 15ft

$9.99

In stock:   Canada: 1113  |  USA: 7824

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

6 ft 4-in-1 USB VGA KVM Switch Cable with Audio and Microphone
USBVGA4N1A6

6 ft 4-in-1 USB VGA KVM Switch Cable with Audio and Microphone

Connect high resolution VGA video, USB, audio and microphone all in one cable

$37.00

In stock:   Canada: 240  |  USA: 215

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

4-in-1 USB VGA KVM Cable w/ Audio and Microphone
USBVGA4N1A10

10 ft 4-in-1 USB VGA KVM Cable with Audio and Microphone

Connect high resolution VGA video, USB, audio and microphone all in one cable

$35.99

In stock:   Canada: 9  |  USA: 100

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

Coax HD15 VGA Cable - M/M
MXT101MMHQ10

10 ft Coax High Resolution VGA Monitor Cable HD15 M/M

Connect your VGA monitor with the highest quality connection available

$15.99

In stock:   Canada: 687  |  USA: 2740

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

6ft 4-in-1 USB Dual Link DVI-D KVM Switch Cable w/ Audio & Microphone
DVID4N1USB6

6ft 4-in-1 USB Dual Link DVI-D KVM Switch Cable w/ Audio & Microphone

Connect high resolution DVI video, USB, and audio all in one cable

$37.99

In stock:   Canada: 66  |  USA: 1508

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

10ft 4-in-1 USB Dual Link DVI-D KVM Switch Cable w/ Audio & Microphone
DVID4N1USB10

10ft 4-in-1 USB Dual Link DVI-D KVM Switch Cable w/ Audio & Microphone

Connect high resolution DVI video, USB, and audio all in one cable

$37.99

In stock:   Canada: 40  |  USA: 349

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

15ft 4-in-1 USB Dual Link DVI-D KVM Switch Cable w/ Audio & Microphone
DVID4N1USB15

15ft 4-in-1 USB Dual Link DVI-D KVM Switch Cable w/ Audio & Microphone

Connect high resolution DVI video, USB, and audio all in one cable

$59.99

In stock:   Canada: 8  |  USA: 45

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

DVI-D Dual Link Cable - M/M
DVIDDMM6

6 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

$19.99

In stock:   Canada: 1233  |  USA: 11883

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

DVI-D Dual Link Cable - M/M
DVIDDMM10

10 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

$19.99

In stock:   Canada: 474  |  USA: 1175

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

DVI-D Dual Link Cable - M/M
DVIDDMM15

15 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

$32.99

In stock:   Canada: 295  |  USA: 282

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

Share your opinions about this product

Thanks for sharing your opinions about the SV431DDUSB. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

x

Startech.com - 4 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field