×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

External V.92 56K USB Fax Modem

Product ID: USB56KEM2

Discontinued

Add dial-up and fax modem support to your desktop, laptop, or netbook computer through USB

Features
  • Data transfer rates up to 56Kbps (down) and 48Kbps (up)

  • Compatible with V.92, V.90, and V.34 data modes

  • Compatible with T.31, V.17, V.29, V.27,and V.21 Fax modes

More Features . . .
  • Telephone Answering Machine (TAM) support

  • Auto fallback adjusts the connection speed, based on connection quality

  • Hot-swap and Plug-and-Play compatible

  • Powered directly from the USB port

  • USB revision 1.1/2.0 compliant

  • WHQL certified drivers

Available in
$0.00

ID: USB56KEM2

May be in stock with Resellers/Distributors

The USB56KEM2 external 56K USB modem (V.92/V.90) converts a standard USB port into an external 56K dial-up modem. This provides an ideal solution for applications that require a cost-effective way to connect to the Internet through dial-up, or simple fax modem capabilities.

This lightweight device provides portable convenience and is powered through the USB bus, eliminating the need for an external power adapter and saving the hassle of having to find a wall outlet.

With support for transfer rates up to 56 Kbps (data) and 14.4 Kbps (fax), this convenient USB modem is the ideal solution for a dial-up Internet connection or PC fax machine.

The USB56KEM2 external 56k USB modem offers broad operating system compatibility (including Windows 7 32-bit and 64bit), backed by our 2-year warranty.

The StarTech.com Advantage
  • Compact, portable design makes the USB modem easy and convenient to use in tight spaces or on-the-go applications
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 8 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64), 2000, ME
Windows Server® 2008 R2

Applications
  • Add dial-up support to a desktop, laptop, or netbook when broadband access is not available.
  • Turn a PC into a fax machine, capable of sending and receiving faxes.
Warranty Information
Warranty 2 Years
Hardware
Ports 1
Bus Type USB 2.0
Industry Standards Modem Modulation
ITU-T V.92, V.90, K56flex, V.34, V.32, v.23, V.22 bis, V.22, V.21, Bell 212A and 103

Fax Modulation
V.17, V.29, V.27 Ter, V.21 channel 2

Data Compression - V.44
Chipset ID LSI/Agere - SV92U2C
Connector(s)
External Ports 1 - RJ-11 Female
1 - USB A (4 pin) Male
Performance
Maximum Data Transfer Rate 56 Kbps Down
48 Kbps Up
14.4 Kbps Fax
Software
OS Compatibility Windows® 8 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64), 2000, ME
Windows Server® 2008 R2
Microsoft WHQL Certified Yes
Physical Characteristics
Color Black
Product Length 7.7 in [195 mm]
Product Width 1.3 in [32 mm]
Product Height 0.8 in [21 mm]
Product Weight 1.8 oz [50 g]
Indicators
LED Indicators 1 - Red - Power
Power
Power Consumption 0.1W
Environmental
Operating Temperature 0°C to 70°C (32°C to 158°C)
Storage Temperature -20°C to 85°C (-4°C to 185°C)
Humidity 5~95% RH
Packaging Information
Shipping (Package) Weight 2.1 oz [60 g]
What's in the Box
Included in Package 1 - USB Modem
1 - 6ft RJ-11 Phone/Modem cable
1 - Driver CD
1 - Instruction Manual
Certifications
Compact Black USB 2.0 to 10/100 Mbps Ethernet Network Adapter
USB2106S

Compact Black USB 2.0 to 10/100 Mbps Ethernet Network Adapter

Add a 10/100Mbps Ethernet port to a USB enabled computer system

$23.99

In stock:   Canada: 222  |  USA: 1051

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

6 ft RJ11 Telephone Modem Cable

$6.99

In stock:   Canada: 100  |  USA: 504

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

12 ft RJ11 Telephone Modem Cable
RJ12FT

12 ft RJ11 Telephone Modem Cable

Position your modem up to 12ft from your computer

$6.99

In stock:   Canada: 109  |  USA: 722

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

25 ft RJ11 Telephone Modem Cable
RJ25FT

25 ft RJ11 Telephone Modem Cable

Position your modem up to 25ft from your computer

$9.99

In stock:   Canada: 186  |  USA: 2716

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

14 ft RJ11 Telephone Extension Cable
RJ11EXT25

25 ft RJ11 Telephone Extension Cable

Extend the length of your RJ11 cable by an additional 25ft

$12.99

In stock:   Canada: 89  |  USA: 48

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

RJ11 to 2x RJ11 Splitter Adapter M/F

$6.99

In stock:   Canada: 61  |  USA: 663

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

Share your opinions about this product

Thanks for sharing your opinions about the USB56KEM2. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

x

Startech.com - External V.92 56K USB Fax Modem

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field