USB 3.0 to Gigabit Ethernet NIC Network Adapter
USB31000SAdd Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port
The USB31000S USB 3.0 to Gigabit Ethernet Adapter adds a single RJ45 Ethernet port to a USB-enabled computer system, with support for Gigabit network connections at full bandwidth, unlike USB 2.0 adapters.
This compact USB 3.0 network adapter is backward compatible with older USB 2.0/1.x computer systems (speed limited by USB bus), making it the ideal portable replacement network adapter or laptop accessory. Plus, with support for features such as Jumbo Frames, VLAN tagging and Wake on LAN (WOL), the adapter offers a versatile Gigabit network solution for home and business users alike.
The USB31000S USB 3.0 Gigabit adapter is backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Compatible with Gigabit Ethernet networks and powered via USB for versatility and portability as an add-on or replacement
- Uses built-in Checksum and Large Send Offload support and Jumbo Frames, the Gigabit USB adapter helps conserve system resources
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- USB to RJ45 adapter supports Gigabit networking over USB 3.0
- IEEE 802.3, 802.3u and 802.3ab (10BASE-T, 100BASE-TX, and 1000BASE-T) compatible
- Powered directly from the USB ports
- Crossover Detection & Auto-Correction (Auto MDIX)
- IEEE 802.1Q VLAN Tagging support
- Jumbo Frame support
- Supports Checksum Offload (IPv4, IPv6, TCP, UDP) and Large Send Offload
- Activity and Link LED indicators
- Compact, lightweight design for maximum portability
Applications
- Add Gigabit Ethernet capabilities to a desktop or laptop, without opening the computer or taking up an available expansion slot
- Replace a failed integrated network adapter with an external, USB Gigabit Ethernet connection, instead of having to open a desktop or laptop computer case
- Connects your laptop PC to a Gigabit network or backbone - perfect for small or home offices, departmental network applications and network gaming
- Transfer very large files over the network with access to true Gigabit speeds that USB 2.0 adapters cannot provide
Product Numbers
| Dell Harmony | A6405875 |
| Ingram Micro Canada | 75124S |
| Tech Data Canada | 2016BJ |
| Synnex Canada | STC-USB31000S |
| ASI Distribution Canada | 128675 |
| DandH Canada | USB31000SCA |
| UPC Code | 065030848404 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Bus Type | USB 3.0 |
| Chipset ID | ASIX AX88179 |
| Industry Standards | IEEE802.3i, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3az |
| Interface | RJ45 (Gigabit Ethernet) |
| Ports | 1 |
| Connector(s) | |
| Connector Type(s) | 1 - RJ-45 Female |
| 1 - USB 3.0 A (9 pin; SuperSpeed) Male | |
| Performance | |
| Auto MDIX | Yes |
| Compatible Networks | 10/100/1000 Mbps |
| Full Duplex Support | Yes |
| Max Distance | 100 m / 330 ft |
| Type and Rate | USB 3.0 - 5 Gbit/s |
| Software | |
| OS Compatibility | Windows XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit) Mac OS 10.6/ 10.7/ 10.8 |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Height | 0.6 in [15.5 mm] |
| Product Length | 2.6 in [67 mm] |
| Product Weight | 1 oz [27 g] |
| Product Width | 1 in [26 mm] |
| Indicators | |
| LED Indicators | 1 - Activity (Yellow) |
| 1 - Link (Green) | |
| Power | |
| Power Adapter Included | USB-Powered |
| Environmental | |
| Humidity | < 80% RH |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Special Notes / Requirements | |
| System and Cable Requirements | Available USB port |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 4.3 oz [122 g] |
| What's in the Box | |
| Included in Package | 1 - USB 3.0 Gigabit Adapter |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
- ASIX_AX88179.zip
Versions: Win: 1.16.5.0; Mac: 1.3.0 - ReleaseNotes.txt
Manual(s):
- USB31000Sx.pdf
English - USB31000S_SW-DE.pdf
Deutsch
Data Sheet(s)
- USB31000S_Datasheet.pdf
English - USB31000S_Datasheet-DE.pdf
Deutsch - USB31000S_Datasheet-ES.pdf
Español - USB31000S_Datasheet-FR.pdf
Français - USB31000S_Datasheet-IT.pdf
Italiano - USB31000S_Datasheet-NL.pdf
Nederlands










Follow us on Twitter | Find us on Google+