×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

4 Port PCI Express Gigabit Ethernet NIC Network Adapter Card

Product ID: ST1000SPEX4

Add four Gigabit network interfaces to a Desktop PC or Server with an available PCI Express x4 slot

Features
  • Four independent 10/100/1000 RJ45 Ethernet ports

  • Jumbo Frame support

  • Fully Compliant with IEEE 802.3 IEEE 802.3u and IEEE 802.3ab

More Features . . .
  • Support for IEEE 802.1Q VLAN tagging and IEEE 802.1P Layer 2 Priority Encoding

  • Crossover Detection & Auto-Correction (Auto MDIX)

  • Microsoft NDIS5 Checksum Offload (IP, TCP, UDP) and Large send Offload Support

  • On-chip 48KB Transmit/Receive Buffer

  • Wake-on-LAN and Remote Wake-up Support

  • Supports Full Duplex Flow Control (IEEE 802.3x)

  • Supports Pair Swap/Polarity/Skew Correction

  • PCI Express base specification 1.1 compliant

  • Supports PCI Message Signaled Interrupt (MSI)

  • Auto-sensing, self-configuring 10/100/1000 Mbps performance

Prices may be lower from Resellers:

Available in

Pricing Update

$260.99 CDN

ID: ST1000SPEX4

In stock: +
Canada: 4  |  USA: 1

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.


Reseller Pricing: Create an Account

Volume Order? Request a quote

This quad port PCIe 10/100/1000 Mbps Gigabit Ethernet Network Adapter Card provides four Gigabit Ethernet ports and is fully compatible with IEEE 802.3/u/ab standards.

Suitable for any PCI Express x4 enabled client, server or workstation, the Gigabit Ethernet Network Adapter Card supports high performance four channel networking and maximum data transfer speeds up to 1000Mbps in each direction (2000 Mbps total) - up to ten times faster than 10/100 Ethernet.

Compatible with a broad range of operating systems, including Windows 2000, XP, Vista, 7, Server 2003, Server 2008 R2, WinCE (4.2/ 5.0) and Linux (Redhat Enterprise, SCO, FreeBSD, etc…), this high quality PCIe Gigabit NIC is suitable for many SMB and Enterprise applications and is backed by a StarTech.com 2-year hardware warranty and free lifetime technical support.

The StarTech.com Advantage
  • Provides four independent Gigabit Ethernet ports while occupying one expansion slot
  • IEEE 802.1Q support enables each individual port to operate on a different virtual LAN (VLAN)
  • Power Down and Link Down Power Saving conserves power while ports are not in use
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 8 / 8.1 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64), CE 5.0/4.2, 2000, ME, 98SE
Windows Server® 2012, 2008 R2, 2003(32/64)
Mac OS® 10.4 and up (Intel-based - Tested up to 10.9)
Linux Kernel 2.4.x and up
SCO OpenServer 5.0.7/ 6

Applications
  • Specially designed for any slot-constrained desktop PC clients, servers, and workstations with a PCI Express slot.
  • Idea for VM environments with multiple Operating requiring shared or dedicated NICs
  • Provide redundant connectivity to ensure an uninterrupted network connection
Product Numbers
ASI Distribution Canada 102713
DandH Canada ST1000SPEX4CN
UPC Code 065030839457
Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile
Chipset ID Realtek - RTL8111C
Industry Standards Compliant with IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
Interface RJ45 (Gigabit Ethernet)
Ports 4
Performance
Auto MDIX Yes
Buffer Size 48 KB
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 1000Mbps
MTBF 117,500 Hours
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
External Ports 4 - RJ-45 Female
Software
OS Compatibility Windows® 8 / 8.1 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64), CE 5.0/4.2, 2000, ME, 98SE
Windows Server® 2012, 2008 R2, 2003(32/64)
Mac OS® 10.4 and up (Intel-based - Tested up to 10.9)
Linux Kernel 2.4.x and up
SCO OpenServer 5.0.7/ 6
Physical Characteristics
Product Height 0.7 in [18 mm]
Product Length 5.5 in [140 mm]
Product Weight 8.8 oz [250 g]
Product Width 4 in [102 mm]
Indicators
LED Indicators 4 - Green - Link LED
4 - Yellow - Activity LED
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Packaging Information
Shipping (Package) Weight 0.5 lb [0.2 kg]
What's in the Box
Included in Package 1 - 4 Port PCI Express Network Card
1 - Driver CD
1 - Instruction Manual
Certifications
1 Port PCI Express 10/100 Ethernet Network Interface Adapter Card
PEX100S

1 Port PCI Express 10/100 Ethernet Network Interface Adapter Card

Add a 10/100Mbps Ethernet port to a desktop computer through a PCI Express slot

$32.99

In stock:   Canada: 63  |  USA: 579

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card
ST1000BT32

1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card

Add a 10/100/1000Mbps Ethernet port to any PC through a PCI slot

$27.99

In stock:   Canada: 240  |  USA: 3641

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

1000 Mbps Gigabit Ethernet Multi Mode SC Fiber PCI Express Card - 550m
PEX1000MMSC

1000 Mbps Gigabit Ethernet Multi Mode SC Fiber PCI Express Card - 550m

Add a gigabit Multi-mode SC fiber port to your system through PCI Express

$221.99

In stock:   Canada: 28  |  USA: 207

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

Cat6 Patch Cable (UTP) - ETL Verified (Blue)
C6PATCH10BL

10 ft Cat 6 Blue Molded RJ45 UTP Gigabit Cat6 Patch Cable - 10ft Patch Cord

Make Power-over-Ethernet-capable Gigabit network connections

$11.99

In stock:   Canada: 3707  |  USA: 4098

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

Cat6 Patch Cable (UTP) - ETL Verified (Blue)
C6PATCH15BL

15 ft Cat 6 Blue Molded RJ45 UTP Gigabit Cat6 Patch Cable - 15ft Patch Cord

Make Power-over-Ethernet-capable Gigabit network connections

$12.99

In stock:   Canada: 492  |  USA: 3198

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

Cat6 Patch Cable (UTP) - ETL Verified (Black)
C6PATCH6BK

6 ft Cat 6 Black Molded RJ45 UTP Gigabit Cat6 Patch Cable - 6ft Patch Cord

Make Power-over-Ethernet-capable Gigabit network connections

$9.99

In stock:   Canada: 1792  |  USA: 2526

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

Cat5e (UTP) Patch Cable - Black
M45PATCH10BK

10 ft Cat5e Black Molded RJ45 UTP Cat 5e Patch Cable - 10ft Patch Cord

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

$9.99

In stock:   Canada: 152  |  USA: 985

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

Cat5e (UTP) Patch Cable - Blue
M45PATCH10BL

10 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 10ft Patch Cord

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

$9.99

In stock:   Canada: 1338  |  USA: 622

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

Cat5e (UTP) Patch Cable - Black
M45PATCH6BK

6 ft Cat5e Black Molded RJ45 UTP Cat 5e Patch Cable - 6ft Patch Cord

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

$8.99

In stock:   Canada: 45  |  USA: 1804

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

Cat5e (UTP) Patch Cable - Blue
M45PATCH6BL

6 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 6ft Patch Cord

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

$8.99

In stock:   Canada: 1692  |  USA: 5701

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

Share your opinions about this product

Thanks for sharing your opinions about the ST1000SPEX4. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

x

Startech.com - 4 Port PCI Express Gigabit Ethernet NIC Network Adapter Card

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field