×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

5.25in Trayless Hot Swap Mobile Rack for 3.5in SATA HDD with LCD & Fan

Product ID: HSB110SATBK

Hot swap 3.5in SATA hard drives in and out of your PC, from a 5.25in bay

Features
  • Built-in backlit LCD display shows hard drive and fan status (temperature, fan speed, up-time, etc.)

  • Audible warning buzzers for temperature and fan failure

  • Trayless design: hard drives are not mounted into separate trays/enclosures

More Features . . .
  • Flammability rating of UL 94 V-0

  • 40mm cooling fan

  • Lockable drive bay

  • Built-in vibration/shock absorbers

  • Power and Disk Activity LED indicators

  • Standard 5.25" form factor and fully enclosed design

  • Supports 3.5" form factor SATA hard drives

  • Support for SATA revision I/II/III (1.5/3.0/6.0 Gbps)

  • Plug and Play and Hot Swap compatible

Prices may be lower from Resellers:

Available in

Pricing Update

$81.99 CDN

ID: HSB110SATBK

In stock: +
Canada: 13  |  USA: 23

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.


Reseller Pricing: Create an Account

Volume Order? Request a quote

The HSB110SATBK 5.25-inch Trayless Hot Swap Mobile Rack for SATA Hard Drives (with built-in LCD) enables users to quickly swap 3.5-inch SATA hard drives (HDD) from a standard 5.25-inch bay.

The mobile rack features an integrated, backlit LCD screen that displays the operating status of the hard drive, monitoring the drive temperature, cooling fan speed and continuous up-time of the HDD. The mobile rack also features customizable warning thresholds that trigger buzzer warnings in the event the HDD gets too hot or the cooling fan fails.

To maximize performance and utilize the full speed potential of your SATA III hard drives, this HDD Backplane supports SATA III for transfer speeds up to 6 Gbps when paired with a compatible controller.

Removing/replacing hard drives from the mobile rack is as simple as opening the front panel door and pulling the drive out, then sliding a new HDD into the opening and closing the door. The trayless design makes the process of changing hard drives quick and painless, as there are no enclosures or trays/caddies to deal with.

The StarTech.com Advantage
  • A built-in, backlit LCD display enables monitoring the condition of the hard drive and cooling fan even in poorly lit areas
  • Maximize performance, with file transfer speeds up to 6Gbps when paired with SATA III HDD and controller
  • Audible warnings and customizable warning thresholds to suit almost any operating scenario, to ensure optimum drive performance
  • A 40mm cooling fan and enclosed design allows for optimal cooling
Supports any operating system.
No additional drivers or software required.

Applications
  • Add additional hot swap bays to a server or workstation
  • Be able to quickly replace individual drives from a storage array, with no system down time
  • Use with systems that need a standalone hardware monitor for hard drives
  • Use in operating environments with potentially high/unpredicable temperatures
Product Numbers
Ingram Micro Canada 83516P
Synnex Canada STC-HSB110SATBK
ASI Distribution Canada 113358
UPC Code 065030843584
Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types (Type and Rate) SATA
Drive Size 3.5in
Fans 1 - 40 mm
Key Lock Yes
Number of Drives 1
Regulatory Approvals UL94 V-0 Rated Plastic
Performance
Hot Swap Capability Yes
Insertion Rating 15,000 Cycles
Shock Protection Yes
Temperature Alarm Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - LP4 (4 pin; Molex Large Drive Power) Male
1 - SATA Data & Power Combo (7+15 pin) Plug
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
System and Cable Requirements Available 5.25 inch front bay
Physical Characteristics
Color Black
Enclosure Type Steel and Plastic
Product Height 1.6 in [40 mm]
Product Length 7.1 in [180 mm]
Product Weight 24.3 oz [689 g]
Product Width 5.9 in [150 mm]
Indicators
LED Indicators 1 - Activity (Blue)
1 - Power (Blue)
Environmental
Humidity 8~90% RH
Operating Temperature 5°C to 80°C (41°F to 176°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Packaging Information
Shipping (Package) Weight 28.7 oz [812 g]
What's in the Box
Included in Package 1 - Trayless Mobile Rack
1 - SATA Data Cable
1 - Set of keys
1 - Package of mounting screws
1 - Instruction Manual
Certifications
5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive
HSB100SATBK

5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive

Hot-swap any 3.5in SATA hard drive easily from any computer with a 5.25in bay

$32.99

In stock:   Canada: 39  |  USA: 865

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB430SATBK

4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane

Hot swap up to four 3.5in SATA hard drives in seconds

$147.99

In stock:   Canada: 15  |  USA: 20

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB220SAT25B

2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane

Easy, trayless removal and insertion of dual 2.5in SATA hard drives from single 3.5in bay

$71.99

In stock:   Canada: 45  |  USA: 2225

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

12in SATA Serial ATA Cable
SATA6

6in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

$9.99

In stock:   Canada: 25  |  USA: 0
12in SATA Serial ATA Cable
SATA8

8in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

$9.99

In stock:   Canada: 50  |  USA: 826

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

12in SATA Serial ATA Cable
SATA12

12in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

$8.99

In stock:   Canada: 0  |  USA: 812

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

12in SATA Serial ATA Cable
SATA18

18in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

$8.99

In stock:   Canada: 130  |  USA: 2484

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

12in SATA Serial ATA Cable
SATA24

24in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

$9.99

In stock:   Canada: 267  |  USA: 1654

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

12in Latching SATA Cable
LSATA12

12in Latching SATA Cable

Latching SATA connectors, for securely fastened hard drive installations.

$8.99

In stock:   Canada: 515  |  USA: 2274

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

12in SATA to Left Angle SATA Serial ATA Cable
SATA12LA1

12in SATA to Left Angle SATA Serial ATA Cable

Make a left-angled connection to your SATA drive, for installation in tight spaces

$8.99

In stock:   Canada: 47  |  USA: 422

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

Latching SATA to Right Angle SATA Serial ATA Cable

$9.99

In stock:   Canada: 356  |  USA: 3120

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

Share your opinions about this product

Thanks for sharing your opinions about the HSB110SATBK. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

x

Startech.com - 5.25in Trayless Hot Swap Mobile Rack for 3.5in SATA HDD with LCD & Fan

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field