3.5in Black External USB IDE Hard Drive Enclosure
IDE3510U2Turn a 3.5" IDE hard drive into an external hard drive connected through USB 2.0
The IDE3510U2 USB IDE Hard Drive Enclosure provides cost-effective external storage, letting you connect a 3.5in IDE hard drive to a computer through USB 2.0 - perfect for extending the useful life of older IDE hard drives.
Compatible with USB 2.0-enabled Mac and PC computers, the hard drive enclosure features an attractive aluminum and steel chassis that provides maximum durability and heat dissipation.
The StarTech.com Advantage
- Thumbscrew features simplifies hard drive installation
- Sturdy aluminum enclosure is designed to maximize heat dissipation, optimizing performance by keeping the drive running cooler
- A fast, easy way to store data for both desktop and notebook computers
Features
- Aluminum design cools and protects hard drive
- Plug and play for USB 2.0 - can be setup in minutes, designed for easy installation
- Compact design and light weight makes the unit extremely portable
- Data transfer at rates up to 480 Mbps
- LED indicators that continuously show the operating status of the hard drive
- PC, Mac, and Linux Compatible
- Saves time - Hot-swap capability allows you to connect and disconnect drives without having to shut down computer
Applications
- Archive or make backups to existing data for added security
- Easy add-on storage for business or personal use
- Ideal for storing data from digital cameras, DV camcorders, MP3 files, computer games or for backing up personal and work documents
- Share important files and applications between computers
Product Numbers
| Ingram Micro Canada | 82115L |
| Tech Data Canada | 24310S |
| Synnex Canada | STC-IDE3510U2 |
| ASI Distribution Canada | 89073 |
| DandH Canada | IDE3510U2CN |
| UPC Code | 065030837095 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 |
| Number of Drives | 1 |
| Drive Size | 3.5in |
| Drive Type | IDE (ATA) |
| Drive Installation | Fixed |
| Fan(s) | No |
| Chipset ID | Initio - INIC-151 |
| Connector(s) | |
| Drive Connectors | 1 - IDE (40 Pin; EIDE/PATA) Female |
| 1 - LP4 (4 pin; Molex Large Drive Power) Female | |
| Host Connectors | 1 - USB B (4 pin) Female |
| Performance | |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| RAID | No |
| Max Drive Capacity | 750Gb |
| Software | |
| OS Compatibility | Windows XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit) Mac OS X (tested up to 10.8) Linux |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum and Steel |
| Product Length | 8.7 in [222 mm] |
| Product Width | 1.3 in [33 mm] |
| Product Height | 4.9 in [124 mm] |
| Product Weight | 17.6 oz [499 g] |
| Indicators | |
| LED Indicators | 1 - Green - Power Indicator |
| 1 - Red - Drive Activity | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 AC |
| Output Voltage | 12 DC |
| Output Current | 2A |
| Center Tip Polarity | Positive |
| Plug Type | N |
| Environmental | |
| Operating Temperature | 0°C to 70°C (32°F to 158°F) |
| Storage Temperature | 10~90%RH |
| Humidity | -20°C to 75°C (-4°F to 167°F) |
| Packaging Information | |
| Shipping (Package) Weight | 2.2 lb [1 kg] |
| What's in the Box | |
| Included in Package | 1 - 3.5" USB 2.0 IDE Hard Drive Enclosure |
| 1 - Black Enclosure Stand | |
| 1 - USB 2.0 Cable | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- IDE3510U2.pdf
English
Data Sheet(s)
- IDE3510U2_Datasheet.pdf
English - IDE3510U2_Datasheet-DE.pdf
Deutsch - IDE3510U2_Datasheet-ES.pdf
Español - IDE3510U2_Datasheet-FR.pdf
Français - IDE3510U2_Datasheet-IT.pdf
Italiano - IDE3510U2_Datasheet-NL.pdf
Nederlands











Follow us on Twitter | Find us on Google+