close X

Are you in the United States?

Visit our U.S. site for relevant pricing, distribution and product availability information.

Go to us.StarTech.com

SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks

SAT2IDEADP

Use your 2.5in or 3.5in IDE hard drives in a SATA HDD Docking Station

$30.99 CDN
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Canada : 21 United States : 1726
Prices may be lower from Resellers: View all Resellers View all Distributors

The SAT2IDEADP SATA to IDE hard drive adapter enables you to use your 2.5-inch/3.5-inch IDE-based (PATA) hard drives in most StarTech.com SATA-based HDD docking stations and drive duplicators. The SATA-IDE adapter features all-metal construction that ensures maximum durability, and is fully compatible with IDE hard drives up to ATA-133 (133MBps).

The unique mounting style of the SATA/IDE adapter enables it to be easily mounted to an IDE/ATA hard drive, and inserted into a SATA hard drive dock bay, for quick and easy retrieval of data from older HDDs. The adapter can also be used to install IDE hard drives into SATA-only desktop computers, or any other scenario that requires an IDE hard drive to be connected through Serial ATA.

The SAT2IDEADP hard drive adapter works with most StarTech.com SATA HDD Docking Stations and Duplicators, including:

  • SATADOCK22UE
  • SATDOCK2UEGB
  • SATDOCK22RE
  • SATDOCK22R
  • SATDOCKU3S
  • SATADOCKU2
  • SATADOCKU2E
  • SATDOCK4U2E
  • SATDOCK4U3E
  • SATDOCKCRH
  • SATDOCKU3E
  • SATDOCKU2EGB
  • SATDOCKU2GB

Backed by 2-year warranty and free, lifetime technical support.

The StarTech.com Advantage
  • Unique design allows any 2.5/3.5in IDE hard drive to be used and inserted (upright) into a SATA HDD docking station or duplicator drive bay
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
  • Supports 40-pin (3.5in) and 44-pin (2.5in) IDE hard drives
  • Durable, metal construction
  • Compatible with most 3.5in StarTech.com SATA hard drive docking stations and duplicators
  • Large capacity hard drive support, with 48-bit LBA
  • Compliant with SATA revision 1.0
  • Compatible with PATA (IDE) 66/100/133 MBps hard drives
  • Mounting holes for both 2.5in and 3.5in form factor IDE hard drives
Applications
  • Use old IDE/PATA hard drives in a SATA hard drive docking station
  • Install an IDE/PATA hard drive into a computer with only SATA ports
  • Easily recover data from a 2.5in (laptop) IDE hard drive, by connecting it to a SATA-enabled computer or docking station
  • Technicians who are required to work with a wide variety of old and new technologies
Product Numbers
Ingram Micro Canada 35520P
Tech Data Canada 48235Z
Synnex Canada STC-SAT2IDEADP
ASI Distribution Canada 111024
DandH Canada SAT2IDEADPCA
UPC Code 065030843393
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Number of Drives 1
Drive Size 2.5in & 3.5in
Drive Type IDE (ATA)
Drive Installation Fixed
Fan(s) No
Chipset ID Jmicron - JM20330
LBA support 48-bit
Connector(s)
Connector Type(s) 1 - SP4 (4 pin; Small Drive Power) Male
Drive Connectors 1 - IDE (40 Pin; EIDE/PATA) Female
1 - IDE (44 Pin; EIDE/PATA; 2.5" HDD) Female
1 - LP4 (4 pin; Molex Large Drive Power) Female
Host Connectors 1 - SATA (7 pin; Data) Plug
1 - SATA Power (15 pin) Plug
Software
OS Compatibility OS independent; No software or drivers required
Physical Characteristics
Color Black
Enclosure Type Steel
Product Length 4 in [101 mm]
Product Width 3.1 in [78 mm]
Product Height 1 in [26 mm]
Product Weight 3.7 oz [104 g]
Environmental
Operating Temperature 5°C to 80°C (41°F to 176°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Humidity 8% ~ 90% RH
Packaging Information
Shipping (Package) Weight 8.1 oz [230 g]
What's in the Box
Included in Package 1 - SATA to IDE adapter
1 - 40-pin IDE cable
1 - 40-pin to 44-pin IDE cable with power
1 - SP4 to LP4 Power cable
1 - Package of mounting screws
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

Bi-Directional SATA IDE Adapter Converter
PATA2SATA3 Bi-Directional SATA IDE Adapter Converter Bi-directional adapter converts IDE to SATA or SATA to IDE
$20.99
In Stock Canada: 50  |  USA: 476
IDE to SATA Adapter Converter
PATA2SATA2 IDE to SATA Adapter Converter Connect 2 SATA hard drives to an IDE motherboard or card
40 Pin Female IDE to SATA Adapter Converter
IDE2SAT25 40 Pin Female IDE to SATA Adapter Converter Allows connection of a SATA device to an IDE motherboard or card
$18.99
In Stock Canada: 36  |  USA: 891
SATA to Slim Optical IDE Drive Adapter
OPT2SATA SATA to Slim Optical IDE Drive Adapter Connect a slimline optical IDE drive to a SATA motherboard
$20.99
In Stock Canada: 15  |  USA: 28

Accessories

eSATA USB to SATA Hard Drive Docking Station for Dual 2.5 or 3.5in HDD
SATADOCK22UE eSATA USB to SATA Hard Drive Docking Station for Dual 2.5 or 3.5in HDD Easily connect and swap two 2.5 or 3.5in SATA hard drives through eSATA or USB
$73.99
In Stock Canada: 94  |  USA: 1665
SATA Hard Drive HDD Duplicator Dock - eSATA USB
SATDOCK22RE SATA Hard Drive HDD Duplicator Dock - eSATA USB Exactly duplicate one 2.5in or 3.5in SATA hard drive to another, effortlessly and without a computer
$92.99
In Stock Canada: 34  |  USA: 2166
4 Bay eSATA USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCK4U3E 4 Bay eSATA USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD Enable quick access to four 2.5"/3.5" SATA HDD over USB 3.0 or eSATA
$217.99
In Stock Canada: 15  |  USA: 557
4 Bay eSATA USB 2.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCK4U2E 4 Bay eSATA USB 2.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD Enable quick access to four 2.5”/3.5” SATA HDD from multiple computers
$138.99
In Stock Canada: 78  |  USA: 9
Portable eSATA USB to SATA Standalone HDD Hard Drive Duplicator Dock HDD
SATDUPUE Portable eSATA USB to SATA Standalone HDD Hard Drive Duplicator Dock HDD Clone 2.5in or 3.5in SATA hard drives while on the go, without a host computer connection
$70.99
In Stock Canada: 261  |  USA: 1194
USB to SATA External Hard Drive Docking Station for 2.5 or 3.5in HDD
SATADOCKU2 USB to SATA External Hard Drive Docking Station for 2.5 or 3.5in HDD Easily connect and swap a 2.5in or 3.5in SATA hard drive through USB
$36.99
In Stock Canada: 22  |  USA: 457
eSATA USB to SATA External Hard Drive Docking Station for 2.5 or 3.5in
SATADOCKU2E eSATA USB to SATA External Hard Drive Docking Station for 2.5 or 3.5in Easily connect and swap a 2.5in or 3.5in SATA hard drive through USB or eSATA
$44.99
In Stock Canada: 35  |  USA: 1881
SuperSpeed USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCKU3S SuperSpeed USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD Enable fast, swappable access to your 2.5in or 3.5in SATA hard drives, through USB 3.0
$60.99
In Stock Canada: 74  |  USA: 331
USB to SATA IDE Hard Drive Docking Station for 2.5in or 3.5in HDD Dock
UNIDOCK2U USB to SATA IDE Hard Drive Docking Station for 2.5in or 3.5in HDD Dock Connect both an IDE and SATA hard drive to a computer through USB 2.0
$72.99
In Stock Canada: 49  |  USA: 1077
USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock
UNIDUPDOCK USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock Clone any combination of 2.5in or 3.5in IDE or SATA hard drives
$237.99
In Stock Canada: 2  |  USA: 482