SATA Hard Drive Docking Station eSATA USB 3.0 to SATA HDD Dock for 2.5in / 3.5in
SATDOCKU3EConnect a 2.5in or 3.5in SATA hard drive to your computer through USB 3.0 or eSATA
The SATDOCKU3E USB 3.0/eSATA to SATA Hard Drive Docking Station provides quick and easy access to a 2.5in or 3.5in SATA hard disk drive (HDD) or solid state drive (SSD) through either eSATA or USB connectivity, making it compatible with almost any system.
The HDD docking station supports large capacity drives (tested with up to 4TB 3.5" and 1TB 2.5" drives), which enables you to greatly enhance your computer's storage/backup capabilities.
The hard drive dock offers eSATA or USB 3.0 host connections (3Gbps, 5Gbps bandwidth respectively), and is backward compatible with USB 2.0 (up to 480 Mbps) connections to the host computer.
To simplify HDD installation and swapping drives in and out of the dock, the SATDOCKU3E features a top slot-loading design, for easy access.
Extend the value of this hard drive docking station further with the addition of our SATA to IDE Hard Drive Adapter (SAT2IDEADP), allowing easy insertion of any 2.5 or 3.5in. IDE hard drive into a SATA hard drive dock.
Backed by a 2-year StarTech.com warranty and free lifetime technical support.
The StarTech.com Advantage
- Delivers fast access to external storage, while still being backward compatible with USB 2.0
- External SATA (eSATA) interface provides the HDD dock with native SATA II connectivity, freeing up USB ports for other peripherals
- Top slot-loading drive dock design supports both 2.5" and 3.5" drives and provides quick and easy access to the data without having to mount SATA drives into an enclosure or tray
Features
- Supports 2.5" and 3.5" form factor SATA hard drives (HDD) and solid state drives (SSD)
- SuperSpeed USB 3.0 compliant host interface, with up to 5 Gbps of data bandwidth
- SATA revision 2 compliant eSATA host interface, with up to 3 Gbps of data bandwidth
- Separate power switch and status LED
- Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
- Compact, desktop-style form factor
- Plug-and-Play and Hot-Swap compatible
Applications
- Data recovery specialists who need quick access to drives for imaging
- Backup data quickly to an external data archiving
- Technicians who regularly test or benchmark different hard drives and need to swap between them
Product Numbers
| Ingram Micro Canada | 70366S |
| Tech Data Canada | 1475C3 |
| Synnex Canada | STC-SATDOCKU3E |
| ASI Distribution Canada | 128184 |
| DandH Canada | SATDOCKU3ECA |
| UPC Code | 065030840972 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Drive Installation | Removable |
| Drive Size | 2.5in & 3.5in |
| Fan(s) | No |
| Interface | USB 3.0 & eSATA |
| Number of Drives | 1 |
| Drive Type | SATA |
| Chipset ID | ASMedia ASM1051 |
| Connector(s) | |
| Drive Connectors | 1 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Host Connectors | 1 - eSATA (7 pin; Data) Receptacle |
| 1 - USB 3.0 B (9 pin; SuperSpeed) Female | |
| Performance | |
| Hot Swap Capability | Yes |
| Max Drive Capacity | Currently tested with up to 4TB 5400 RPM 3.5" hard drives and 1TB 5400 RPM 2.5" hard drives |
| RAID | No |
| Temperature Alarm | No |
| Type and Rate | USB 3.0 - 5 Gbit/s |
| SATA II (3 Gbps) | |
| Insertion Rating | 15,000 cycles |
| Software | |
| OS Compatibility | Windows XP(32/64-bit)/ Server 2003(32/64-bit)/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit)/ Server 2008 R2, and Mac OS 10.2~10.7, and Linux 2.6.31 and up |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 5.6 in [142 mm] |
| Product Width | 3.1 in [80 mm] |
| Product Height | 3.1 in [80 mm] |
| Product Weight | 14.6 oz [414 g] |
| Indicators | |
| LED Indicators | 1 - Power (Blue) |
| 1 - Drive Status (Blue - Powered On, Flashing Red - Activity) | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Output Voltage | 12 DC |
| Output Current | 2A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 5°C to 40°C (41°F to 104°F) |
| Storage Temperature | -20°C to 70°C (-4°F to 158°F) |
| Humidity | 8 ~ 90% RH |
| Special Notes / Requirements | |
| System and Cable Requirements | Available USB or eSATA port |
| Packaging Information | |
| Shipping (Package) Weight | 33.9 oz [960 g] |
| What's in the Box | |
| Included in Package | 1 - Hard Drive Docking Station |
| 1 - USB 3.0 Cable | |
| 1 - eSATA Cable | |
| 1 - Universal Power Adapter | |
| 3 - Power Adapter Plug (NA/UK/EU) | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SATDOCKU3E.pdf
English
Data Sheet(s)
- SATDOCKU3E_Datasheet.pdf
English - SATDOCKU3E_Datasheet-DE.pdf
Deutsch - SATDOCKU3E_Datasheet-ES.pdf
Español - SATDOCKU3E_Datasheet-FR.pdf
Français - SATDOCKU3E_Datasheet-IT.pdf
Italiano - SATDOCKU3E_Datasheet-NL.pdf
Nederlands









Follow us on Twitter | Find us on Google+