×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

Cleanable Air Filter for 80 mm Computer Case Fan

Product ID: FANFILTER8

Reduces the dust and debris passing through a computer's 80mm case fan

Features
  • Includes washable foam filter, mounting bracket and screws

  • Washable with soap and water

Prices may be lower from Resellers:

Available in

Pricing Update

$9.99 CDN

ID: FANFILTER8

In stock: +
Canada: 0  |  USA: 80

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.


Reseller Pricing: Create an Account

Volume Order? Request a quote

This 8cm case fan air filter reduces dust and dirt buildup inside a computer case, by filtering the air entering a PC case.

The filter can be easily removed and washed using soap and water.

The StarTech.com Advantage
  • Filters air entering PC case, thereby reducing dust and dirt buildup inside case.
Applications
  • 8cm case fan air filter
Product Numbers
Synnex Canada STC-FANFILTER8
ASI Distribution Canada 118366
UPC Code 065030787048
Warranty Information
Warranty 2 Years
Physical Characteristics
Color Black
Product Length 3.1 in [80 mm]
Product Width 3.1 in [80 mm]
Packaging Information
Shipping (Package) Weight 0.1 lb [0.1 kg]
What's in the Box
Included in Package 1 - 8cm Cleanable Air Filter for Case Fans
4 - Mounting Screw
Certifications
Share your opinions about this product

Thanks for sharing your opinions about the FANFILTER8. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

x

Startech.com - Cleanable Air Filter for 80 mm Computer Case Fan

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field