Discontinued
Product Performance
Learn why IT Pros trust StarTech.com for performance connectivity accessories.

2 Port SuperSpeed USB 3.0 PCI Express Card with UASP - SATA Power

Add two USB 3.0 ports to your desktop computer through a PCI Express slot

Product ID: PEXUSB3S22
  • Provides two external USB 3.0 connections
  • Fully compliant with USB 3.0 revision 1.0 specifications and Intel xHCI rev0.95 specifications, with transfer rates up to 5 Gbps
  • UASP support for more efficient data transfer
  • Built-in optional SATA power connector for bus-powered USB devices
  • Optionally provides up to 900mA per USB port
  • Backward compatible with USB 2.0 and USB 1.0/1.1 devices
  • Support Control/Bulk/Interrupt/Isochronous USB Transfer modes
  • Compliant with PCI Express 2.0 specifications
  • Includes a Low Profile/half-height installation bracket

    This product is discontinued and has been replaced with:
    2 Port PCI Express PCIe SuperSpeed (5Gbps) USB 3.0 Card Adapter with UASP - SATA Power - TAA
    PEXUSB3S24
    2 Port PCIe USB 3.0 Card Adapter w/ UASP
    Add 2 SuperSpeed USB 3.0 (USB 3.2 Gen 1) ports with SATA power to your PCI Express-enabled PC

    Customer Questions & Answers

    Customer Reviews

    Need a little help getting started?
    Check out our review guidelines
    Wait...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C