2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter
ECUSB3S2Add Two USB 3.0 Ports To Your Laptop Through an ExpressCard Slot
Providing speeds up to 10x faster than that of USB 2.0, this ExpressCard USB 3.0 card enables you to access your data and transfer files much faster than USB 2.0, by adding two USB 3.0 ports to your ExpressCard capable laptop.
Featuring a native NEC PCI Express host controller chipset, the new SuperSpeed USB supports transfer rates up to 5Gbps, while still providing connectivity and support for older USB 2.0 (480Mbps) and 1.1 (12Mbps) devices.
Designed to provide reliable SuperSpeed USB 3.0 connections, this ExpressCard adapter is backed by StarTech.com's lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- SuperSpeed USB 3.0 connectivity at up to 5Gbps on any ExpressCard enabled PC
- Small form factor that fits in 34mm and 54mm ExpressCard slots for versatility and portability
- Backed by a StarTech.com lifetime warranty and free lifetime technical support
Features
- Fully compliant with USB 3.0 rev 1.0 specifications and Intel xHCI rev 0.96 specifications, with transfer rates up to 5Gbps
- Backwards compatible with USB 2.0 and 1.1/1.0 devices
- Provides up to 900mA of power per port, with additional power adapter
- Supports Control/Bulk/Interrupt/Isochronous USB transfer modes
- Support for up to 127 USB devices per port (requires additional USB hubs)
- Compliant with ExpressCard 1.0 specifications
- Plug-and-Play and hot-swap compliant
- Fits in 34mm and 54mm ExpressCard slots
Applications
- Update an older laptop by adding USB 3.0 connectivity
- Connect additional external hard drives, CD/DVD drives, MP3 players, printers, scanners, webcams, game controllers, digital cameras, etc. to a computer system through the USB 3.0 ports the adapter provides
Product Numbers
| Dell Harmony | A4148676 |
| Ingram Micro Canada | 64994L |
| Tech Data Canada | 23166S |
| Synnex Canada | STC-ECUSB3S2 |
| Hartco/Multimicro | ECUSB3S2 |
| ASI Distribution Canada | 87065 |
| DandH Canada | ECUSB3S2CN |
| UPC Code | 065030837132 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Interface | USB 3.0 |
| Ports | 2 |
| Bus Type | ExpressCard |
| Card Type | 34mm ExpressCard |
| Chipset ID | Renesas/NEC - µPD720200 |
| Connector(s) | |
| Connector Type(s) | 1 - ExpressCard (34mm) |
| External Ports | 2 - USB 3.0 A (9 pin; SuperSpeed) Female |
| Performance | |
| Type and Rate | USB 3.0 - 5 Gbit/s |
| Software | |
| OS Compatibility | Windows XP(32/64-bit)/ Server 2003(32/64-bit)/ Vista(32/64-bit)/ Server 2008 R2/ 7(32/64-bit)/ 8(32/64-bit) |
| Physical Characteristics | |
| Product Length | 4.5 in [115 mm] |
| Product Width | 1.3 in [34 mm] |
| Product Height | 0.8 in [21 mm] |
| Product Weight | 1.6 oz [45 g] |
| Power | |
| Power Adapter Included | No |
| Output Voltage | 5 DC |
| Output Current | 2A |
| Center Tip Polarity | Positive |
| Plug Type | H |
| Environmental | |
| Operating Temperature | -0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Humidity | 0~85% RH |
| Special Notes / Requirements | |
| Note | Due to the power limitations of the ExpressCard interface this adapter cannot supply 900mA of current to both ports. Some devices like External 2.5” Hard Drives may require an additional power adapter.
The maximum throughput of this card is limited by the bus interface. If used with ExpressCard Gen 1.0 enabled computers, the max throughput is 2.5 Gbps. If used with ExpressCard Gen 2.0 enabled computers, the max throughput is 5 Gbps. |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - USB 3.0 ExpressCard |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
- Release_Note.txt
- Renesas_uPD720200.zip
Version: 2.1.39.0
Manual(s):
- ECUSB3S2.pdf
English - ECUSB3S2-ES.pdf
Español - ECUSB3S2-FR.pdf
Français
Data Sheet(s)
- ECUSB3S2_Datasheet.pdf
English - ECUSB3S2_Datasheet-DE.pdf
Deutsch - ECUSB3S2_Datasheet-ES.pdf
Español - ECUSB3S2_Datasheet-FR.pdf
Français - ECUSB3S2_Datasheet-IT.pdf
Italiano - ECUSB3S2_Datasheet-NL.pdf
Nederlands
















Follow us on Twitter | Find us on Google+