4 Port CardBus Laptop USB 2.0 PC Card Adapter
CB420USBAdds 4 USB 2.0 ports to an older laptop with a CardBus slot
This 4 Port CardBus Laptop USB 2.0 Adapter Card adds four USB 2.0 ports to a laptop computer, providing a cost-effective and simple way to add USB 2.0 devices to mobile operating environments.
An excellent solution for enhancing the capabilities of your laptop computer by adding external peripherals (e.g. hard drives, CD/DVD burners, printers, etc.), the CardBus USB adapter is backed by StarTech.com's Lifetime Warranty, and free lifetime technical support.
The StarTech.com Advantage
- Easily add four USB 2.0 ports to your notebook computer
- Features high speed data transfer rates of up to 480 Mbits/sec
- Hot swap capabilities allow you to connect and disconnect devices without turning off your computer
- PC and Mac compatible
Features
- Easy plug-and-play installation
- Data transfer rates up to 480 Mbits/sec. (40 times faster than USB 1.1)
- Connect up to 127 devices by cascading multiple hubs
- Backward compatible with USB version 1.1
- Provides up to 500 mA of power per port
Applications
- MP3 players
- Digital cameras
- PDAs
- Portable hard drives
- Mice and keyboards
- External CDR/RWs
- DVD drives
- Flash card readers/writers
- Joysticks
- Printers
- Scanners
- Webcams
- iPod connectivity
Product Numbers
| UPC Code | 065030810654 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Interface | USB 2.0 |
| Ports | 4 |
| Bus Type | CardBus (PCMCIA) |
| Chipset ID | VIA - VT6212 |
| Connector(s) | |
| Connector Type(s) | 1 - PC Card (Type II; Cardbus) |
| 4 - USB A (4 pin) Female | |
| Performance | |
| Maximum Data Transfer Rate | 480 Mbps |
| Software | |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP (32/64-bit)/ Server 2003 (32/64-bit)/ Vista (32/64-bit)/ 7 (32/64-bit) Mac OS X (tested up to 10.4) |
| Physical Characteristics | |
| Color | Black |
| Product Length | 4.7 in [120 mm] |
| Product Width | 2.2 in [55 mm] |
| Product Height | 1 in [25 mm] |
| Product Weight | 0.5 lb [0.2 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 4 Port USB 2.0 CardBus |
| 1 - USB to DC Power Cable | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Accessories
Downloads
Driver(s):
Manual(s):
- CB420USB.pdf
English
Data Sheet(s)
- CB420USB_Datasheet.pdf
English - CB420USB_Datasheet-DE.pdf
Deutsch - CB420USB_Datasheet-ES.pdf
Español - CB420USB_Datasheet-FR.pdf
Français - CB420USB_Datasheet-IT.pdf
Italiano - CB420USB_Datasheet-NL.pdf
Nederlands







Follow us on Twitter | Find us on Google+