close X

Are you in the United States?

Visit our U.S. site for relevant pricing, distribution and product availability information.

Go to us.StarTech.com

2S1P PCI Express Serial Parallel Combo Card with Breakout Cable

PEX2S1P552B

Add a parallel port and two RS-232 serial ports to your PC through a PCI-Express expansion slot

$73.99 CDN
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Canada : 53 United States : 9
Prices may be lower from Resellers: View all Resellers

The PEX2S1P552B 2S1P PCI Express Serial Parallel Combo Card with Breakout Cable combines the functionality of a Parallel Card and a Serial Card, adding 2 RS232 serial ports and 1 parallel port to a single PCI-Express (PCIe) expansion slot.

A suitable addition to almost any computer, the card offers a low-profile design and includes an optional full height bracket. A single connector delivers individual parallel and serial connections using the included break-out cable, adding a total of 3 ports to your system while avoiding "crowded" connections that can occur with fixed/static connection ports. This RS232 serial adapter card also features compatibility with a broad range of operating systems, including DOS, Windows® 7/ Server 2008 R2/Vista/XP/Server2003/2000/98SE (32 and 64 bit), Linux and Mac OS X 10.4.

The adapter card features a native PCI Express single-chip design, providing improved speed and reliability while reducing the CPU load by as much as 48% over conventional (bridge chip) adapter cards.

Backed by a StarTech.com Lifetime warranty and free lifetime technical support.

The StarTech.com Advantage
  • Break-out cable design with low and standard profile brackets for a versatile single slot solution to add 3 additional ports (2 serial, 1 parallel) to almost any system including space-sensitive embedded applications
  • Native single-chip design reduces CPU load for improved performance and reliability
  • Broad Operating System support including 64-bit Windows systems for easy integration into mixed environments
Features
  • Supports Re-map function for legacy ports (Supported OSs only)
  • Low-profile design with optional full profile bracket
  • Single-chip architecture
  • Parallel data transfer rate up to 1.5 Mbps
  • Serial data transfer rate up to 250 Kbps (per port)
  • Compatible with industrial standard 16C450/16C550 UART
  • Supports (SPP), Enhanced Parallel Port (EPP), Enhanced Capability Port(ECP)
  • PCI Express Base Specification 1.0a compliant
  • On-chip 256-byte depth FIFO in transmit/receive path of each port
  • Single-Lane (x1) PCI-Express
Applications
  • Healthcare (patient monitoring equipment, nurses' stations, modems)
  • Use your existing serial and parallel devices with PCI Express desktop PCs, overcoming a lack of legacy support
  • Point-of-Sale (POS credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
  • Security (UPS control, access key panels, video cameras, card readers, modems)
  • Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
  • Connect parallel and serial devices like printers, scanners, ISDN terminal adapters, CD-R/RWs, Zip® drives and memory card readers
  • Environmental Control (lighting, temperature, clocks)
  • Entertainment (video lottery terminals, slot machines, gaming systems)
  • Consumer (modems, PDAs, digital cameras, printers)
  • Hospitality/Restaurant (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
  • ISDN Networking
Product Numbers
UPC Code 065030835749
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Ports 3
Bus Type PCI Express
Card Type Low Profile (SP bracket incl.)
Port Style Dongle (Included)
Industry Standards 16C450/16C550 UART
SPP, EPP, ECP
Chipset ID ASIX/MosChip - MCS9901CV-CC
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 1 - DB-25 (25 pin; D-Sub) Female
2 - DB-9 (9 pin; D-Sub) Male
Performance
Maximum Data Transfer Rate 250 Kbps for Serial and 1.5 Mbps for Parallel
Serial Protocol RS-232
Data Bits 5, 6, 7, 8
FIFO 256 Byte
Flow Control Hardware, Software
Parity Even, Odd, None, Space, Mark
Software
OS Compatibility DOS, Windows 95/ 98SE/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS 10.4.x and up
Windows XP Embedded/ POS Ready 2009/ Embedded System 2009 OS/ CE 5.0/ CE 6.0
Microsoft WHQL Certified Yes
Physical Characteristics
Product Length 2.7 in [68 mm]
Product Width 0.9 in [22 mm]
Product Height 2.4 in [61 mm]
Product Weight 8.8 oz [248.9 g]
Packaging Information
Shipping (Package) Weight 1.5 lb [0.7 kg]
What's in the Box
Included in Package 1 - PCIe 2S1P Card
1 - Breakout Cable
1 - Full profile bracket
1 - Driver CD
1 - User Manual
Certifications, Reports and Compatibility

Related Products

2S1P PCI Serial Parallel Combo Card with 16550 UART
PCI2S1P 2S1P PCI Serial Parallel Combo Card with 16550 UART Add a parallel port and two RS-232 serial ports to your PC through a PCI expansion slot
Dual Profile PCI Express Parallel Adapter Card -  SPP/EPP/ECP
PEX1P 1 Port PCI Express Dual Profile Parallel Adapter Card - SPP/EPP/ECP Add a parallel port to your desktop computer through a PCI Express slot; features both standard and half-height mounting brackets
$37.99
In Stock Canada: 503  |  USA: 9040
2 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART
PEX2S952 2 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART Add 2 RS-232 serial ports to your full height or low profile computer through a PCI Express slot

Accessories

DB9 to DB25 Serial Cable Adapter - F/F
AT925FF DB9 to DB25 Serial Cable Adapter - F/F Convert a DB9 male port to a DB9 female port
$6.99
In Stock Canada: 100  |  USA: 16
Slimline DB9 to DB25 Cable Adapter F/M
AT925SFM Slimline DB9 to DB25 Cable Adapter F/M Convert a DB9 male connector to a DB25 male connector
3 ft DB25 to DB9 Serial Modem Cable - M/F
$7.99
In Stock Canada: 0  |  USA: 1
6ft Straight Through Serial Cable - DB9 M/F
MXT100 6ft Straight Through Serial Cable - DB9 M/F Extend your EGA monitor cable or mouse cable by 6ft
$7.99
In Stock Canada: 916  |  USA: 1197
6 ft Straight Through Serial Cable - DB9 F/F
MXT100FF 6 ft Straight Through Serial Cable - DB9 F/F Connect two DB9 equipped serial devices
$7.99
In Stock Canada: 65  |  USA: 92
1 Port RS232 Serial over IP Ethernet Device Server
NETRS232_1 1 Port RS232 Serial over IP Ethernet Device Server Connect to, configure and remotely manage an RS-232 serial device over an IP network
$169.99
In Stock Canada: 23  |  USA: 57
10 ft Cross Wired DB9 to DB25 Serial Null Modem Cable - F/M
$8.99
In Stock Canada: 0  |  USA: 639
10 ft DB9 RS232 Serial Null Modem Cable F/F
SCNM9FF 10 ft DB9 RS232 Serial Null Modem Cable F/F Transfer files via serial connection
$7.99
In Stock Canada: 833  |  USA: 1879
10 ft DB9 RS232 Serial Null Modem Cable F/M
SCNM9FM 10 ft DB9 RS232 Serial Null Modem Cable F/M Transfer files via serial connection
$8.99
In Stock Canada: 413  |  USA: 974

Downloads

Driver(s):
Manual(s):
Data Sheet(s)