2 Port PCI RS422 RS485 DB9 Serial Adapter Card
PCI2S422ISOAdd two optically isolated R422/485 serial port to your desktop computer via a PCI slot
The PCI2S422ISO 2 Port PCI RS422 RS485 DB9 Serial Adapter Card adds two isolated serial (DB9) ports to a PCI-enabled computer, providing a cost-effective way to connect your RS422 or RS485 serial devices to a computer doesn't offer native serial support, or adding more ports to a computer that does.
To ensure effective data transmission over long distances, including electrically noisy environments, the card's ports feature optical isolation.
Ensuring a reliable RS422 or RS485 connection with a broad range of serial devices including printers, touch screen monitors and more, the adapter card is suitable for industrial applications and compatible with a broad range of operating systems including Windows, DOS, Linux and Unix based platforms.
Backed by a StarTech.com lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Circuit isolation provides electrical protection for sensitive, and often expensive industrial equipment
- Compatible with most major OS platforms including Windows, Linux, Unix and DOS for easy installation into mixed environments
Features
- Built-in 120 ohm terminating resistors can be enabled by changing the respective jumper position
- Dip switch design allows you to select either RS422 or RS485 serial interface formats depending upon your application
- Data transfer rates of up to 115.2 Kbps per port
- 32 Byte FIFO minimizes data loss and optimizes host efficiency and data integrity
- RS-485 mode supports Automatic Data Direction Control (ADDCTM)
- Easily fits a 3.3 or 5 volt PCI slot
- Easy Plug & Play installation
- PCI version 2.2 compliant
Applications
- Ideal for commercial and industrial applications such as POS networks, ATMs, bank teller stations, and CNC based production lines
- Also used in serial networking environments with high speed modems and long distance communication devices
- Industrial process control
- Factory automation
Product Numbers
| Dell Harmony | A0572227 |
| Ingram Micro Canada | 24530L |
| Tech Data Canada | 292795 |
| Synnex Canada | STC-PCI2S422ISO |
| ASI Distribution Canada | 87408 |
| UPC Code | 065030804349 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Interface | Serial |
| Ports | 2 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile |
| Port Style | Integrated on Card |
| Chipset ID | Texas Instruments - TL16C554A |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| External Ports | 2 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Max Baud Rate | 115.2 Kbps |
| Serial Protocol | RS-422/485 |
| Data Bits | 5, 6, 7, 8 |
| FIFO | 32 Bytes |
| Parity | Even, Odd or No-Parity Bit |
| Stop Bits | 1, 1.5, 2 |
| Supported Protocols | RS422 / RS485 Automatic Data Direction Control (ADDC®) |
| Software | |
| OS Compatibility | Windows® 8 (32bit), 7 (32) Vista (32/64), XP (32/64), 2000 Windows® Server 2003(32bit) Linux, Unix SCO Open Server |
| Physical Characteristics | |
| Product Length | 4.7 in [120 mm] |
| Product Width | 0.8 in [20 mm] |
| Product Height | 4.7 in [120 mm] |
| Product Weight | 2.8 oz [80 g] |
| Power | |
| Power Consumption | 120 mA @ 5V |
| Environmental | |
| Humidity | 5~85% RH |
| Operating Temperature | 0°C to 55°C (32°F to 131°F) |
| Storage Temperature | 0°C to 65°C (32°F to 149°F) |
| Packaging Information | |
| Shipping (Package) Weight | 1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - PCI Serial Card |
| 2 - Driver Floppy Disks | |
| 1 - Instruction Manual | |
Accessories
Downloads
Driver(s):
Manual(s):
- PCI2S422ISO.pdf
English
Data Sheet(s)
- PCI2S422ISO_Datasheet.pdf
English - PCI2S422ISO_Datasheet-DE.pdf
Deutsch - PCI2S422ISO_Datasheet-ES.pdf
Español - PCI2S422ISO_Datasheet-FR.pdf
Français - PCI2S422ISO_Datasheet-IT.pdf
Italiano - PCI2S422ISO_Datasheet-NL.pdf
Nederlands












Follow us on Twitter | Find us on Google+