2 Port Low Profile RS-422/485 PCI Serial Card
PCI2S485LPAdd 2 RS422/485 serial ports to your low profile/small form factor computer with a PCI expansion slot
The PCI2S485LP 2 Port Low Profile RS-422/485 PCI Serial Card suits a broad range of environments, and is a perfect addition for connecting two-wire (with Auto Transceiver Turn Around feature, ATTATM) and four-wire configured serial devices to a host computer.
Compliant with PCI 2.2 standard specifications, the serial card offers a high performance 16C950 compliant UART and maximum data transfer rates of up to 115 Kbps.
This broadly compatible card can be installed in any available 3.3V or 5V PCI or PCI-X slot, and features a low profile mounting bracket that's suitable for installation in a small form factor case.
Backed by a StarTech.com Lifetime Warranty and free lifetime technical support.
The StarTech.com Advantage
- Data transfer rates of up to 115 Kbps for efficient serial device performance
- The included breakout cable spreads out the 2 ports, to avoid crowded connections
Features
- High Performance 16C950 UART with maximum data transfer rate up to 115.2kbps
- Supports RS422 and RS485 serial interface ideal for industrial applications
- Compatible with PCI and PCI-X slots
- 128-byte deep FIFO per transmitter and receiver
- Compliant with the PCI 2.2 specification
Applications
- Ideal for commercial and industrial applications such as POS networks, ATMs, bank teller stations, and CNC based production lines
- For use in industrial environments with serial networking devices, high speed modems, monitoring equipment, long distance communication devices and printers
- Factory Automation
Product Numbers
| Dell Harmony | A1732726 |
| Ingram Micro Canada | 23326H |
| Tech Data Canada | 3115C2 |
| Synnex Canada | STC-PCI2S485LP |
| ASI Distribution Canada | 133864 |
| UPC Code | 065030826754 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Interface | Serial |
| Ports | 2 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Low Profile |
| Port Style | Dongle (Included) |
| Chipset ID | ASIX/MosChip - MCS9835CV |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| External Ports | 2 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| FIFO | 128 Bytes |
| Max Baud Rate | 115.2 Kbps |
| Serial Protocol | RS-422/485 |
| Data Bits | 5, 6, 7, 8, 9 |
| Software | |
| OS Compatibility | Windows® 8 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64), XP Embedded, POS Ready 2009, Embedded System 2009, CE 5.0/6.0, 2000, 98SE, 95, DOS Windows® Server 2008 R2, 2003(32/64) Mac OS 10.4 and up Linux |
| Physical Characteristics | |
| Product Length | 4.7 in [120 mm] |
| Product Width | 0.8 in [20 mm] |
| Product Weight | 4.9 oz [139 g] |
| Environmental | |
| Humidity | 5~85% RH |
| Operating Temperature | -10°C to 80°C (14°F to 176°F) |
| Storage Temperature | -20°C to 100°C (-4°F to 212°F) |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - Serial PCI Card |
| 1 - 2 Port DB9 Break-out cable | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Accessories
Downloads
Driver(s):
- ASIX_MCS98xx.zip
Version: 12/18/2012,2.0.3.0
Manual(s):
- PCI2S485LPxx.pdf
English
Data Sheet(s)
- PCI2S485LP_Datasheet.pdf
English - PCI2S485LP_Datasheet-DE.pdf
Deutsch - PCI2S485LP_Datasheet-ES.pdf
Español - PCI2S485LP_Datasheet-FR.pdf
Français - PCI2S485LP_Datasheet-IT.pdf
Italiano - PCI2S485LP_Datasheet-NL.pdf
Nederlands











Follow us on Twitter | Find us on Google+