×

Are you in the United States?

Visit our U.S. site for relevant pricing, distribution and product availability information.

Go to us.StarTech.com

Value 1 Port PCI Parallel Adapter Card

PCI1P

Add a parallel port to your desktop computer through a PCI expansion slot

$33.99 CDN
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Canada : 18 United States : 5

The PCI1P value priced EPP/ECP parallel card adds one IEEE 1284 port to your PC, with data transfer speeds of up to 2.7 Mbps – up to 3 times faster than on-board parallel ports.

Installation is a breeze with plug and play support and drivers for Windows® 7, Vista, XP, ME, 2000, 98, 95, NT4, DOS® and Linux®. IRQ sharing and hot swapping capabilities guarantee convenient, hassle-free connections to any parallel peripheral.

Backed by a StarTech.com lifetime warranty and free lifetime technical support.

The StarTech.com Advantage
  • Up to 3 times faster than legacy ISA or on-board parallel ports providing fast and reliable parallel communication
  • Supports SPP, EPP, ECP and BPP communication modes for maximum compatibility with your parallel peripherals
  • Guaranteed compatibility with any PC running Windows®, Linux® or DOS® for simple integration into your application
Features
  • Supports EPP, ECP, SPP and BPP
  • Data transfer rates of up to 2.7 Mbits/sec maximizes the performance of your peripherals
  • IRQ sharing eliminates conflicts between multiple cards
  • Easy plug and play installation
Applications
  • Connects any parallel peripheral including printers, scanners, CD-R/RWs, Zip® drives, and memory card readers
Product Numbers
Dell Harmony A0483455
Ingram Micro Canada 42511C
Synnex Canada STC-PCI1P
Hartco/Multimicro PCI1P
ASI Distribution Canada 82877
DandH Canada PCI1PCN
UPC Code 065030781992
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Interface Parallel
Ports 1
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Standard Profile
Port Style Integrated on Card
Industry Standards IEEE-1284
Chipset ID Sunix - SUN1888
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male
External Ports 1 - DB-25 (25 pin; D-Sub) Female
Performance
Maximum Data Transfer Rate 2.7Mbps
Supported Protocols EPP, ECP, SPP, BPP
Software
OS Compatibility Windows® 8 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64), ME, NT, 98, 95, DOS
Linux
Microsoft WHQL Certified Yes
Physical Characteristics
Product Length 4.7 in [12 cm]
Product Height 2.2 in [55 mm]
Special Notes / Requirements
System and Cable Requirements Unused PCI slot
Packaging Information
Shipping (Package) Weight 5.6 oz [160 g]
What's in the Box
Included in Package 1 - 1 Port PCI Parallel Card
1 - Driver CD
1 - User Manual
Certifications, Reports and Compatibility

Related Products

PCI Parallel Adapter Card
PCI1PECP 1 Port PCI Parallel Adapter Card Add a high-speed parallel port (EPP/ECP) to your desktop computer through a PCI expansion slot
$40.99
In Stock Canada: 171  |  USA: 3464
2 Port PCI Parallel Adapter Card - EPP/ECP
PCI2PECP 2 Port PCI Parallel Adapter Card - EPP/ECP Add 2 high-speed parallel ports (EPP/ECP/SPP) to your desktop computer through a PCI expansion slot
$65.99
In Stock Canada: 58  |  USA: 5
Low Profile PCI Parallel Adapter Card
PCI1P_LP 1 Port Low Profile PCI Parallel Adapter Card Add a parallel port to your low profile/small form factor computer through a PCI expansion slot
$41.99
In Stock Canada: 249  |  USA: 729

Accessories

10 ft Straight Through Serial Parallel Cable - DB25 M/F
$11.99
In Stock Canada: 1  |  USA: 6
10 ft Straight Through Serial Parallel Cable - DB25 F/F
$13.10
In Stock Canada: 7  |  USA: 94
10 ft Straight Through Serial Parallel Cable - DB25 M/F
$11.99
In Stock Canada: 1  |  USA: 6
Straight-through Serial/Parallel Cable - DB25 M/M
SC50MM 50 ft Straight Through Serial Parallel Cable - DB25 M/M Extend your printer switchbox connections by 50ft
$27.99
In Stock Canada: 0  |  USA: 2
DB25 to Centronics 36 Parallel Printer Cable - M/M
PB6_ 6 ft DB25 to Centronics 36 Parallel Printer Cable - M/M Connect a parallel printer to a PC or dataswitch
$8.99
In Stock Canada: 153  |  USA: 127
DB25 to Centronics 36 Parallel Printer Cable - M/M
PB10 10 ft DB25 to Centronics 36 Parallel Printer Cable - M/M Connect your PC or dataswitch to a parallel printer
$12.99
In Stock Canada: 10  |  USA: 22
20 ft DB25 to Centronics 36 Parallel Printer Cable - M/M
$19.99
In Stock Canada: 15  |  USA: 0
50 ft DB25 to Centronics 36 Parallel Printer Cable - M/M
$28.99
In Stock Canada: 20  |  USA: 47

Downloads

Driver(s):
Manual(s):
Data Sheet(s)