Template:
Full Width Image Block
Template:
Text Block

Laptop Docking Stations

Designed and Tested for Universal Compatibility and Maximum Performance

Template:
Media Block
Layout Type:
layout-grid


Universal Compatibility Docking Stations

Guaranteed compatibility with any major OS, brand or hardware platform, including USB-C, USB4, and USB-A laptops.


Guaranteed Compatibility

Universal docks simplify deployments by providing compatibility with any hardware or OS platform, making them ideal for standardizing on one dock in mixed hardware or OS environments.


Ideal for: 

  • Hot desks / Hoteling
  • Mixed hardware deployments
  • Enabling multi-monitor setup on MacBook Air / MacBook Pro (Entry Level M1 / M2 Chips)


Flexible Multi-monitor Dock Capabilities

Universal docks enable up to 4 external monitors with all systems including Windows, MacBook and Chromebook laptops. DisplayLink options are available to enable dual, triple, or quad monitors with MacBook Pro / MacBook Air built with entry level M Series Chips. Learn more about our multi-monitor solutions for MacBook laptops.

Universal Compatibility
Template:
Media Block
Layout Type:
layout-grid

Recommended Universal Compatibility Docks

DK30CH2DEP

USB-C Dock - 4K Triple Monitor Laptop Docking Station


Take productivity to a whole new level with this triple-4K dock for Mac, Windows and Chrome USB-C laptops.

116N-USBC-DOCK

USB-C Triple Monitor Docking Station - HDMI/DP Triple 4K USB-C Dock


This USB-C Triple 4K Monitor Docking Station enables wide workstation flexibility, compatibility with USB-C, or Thunderbolt 3/Thunderbolt 4 laptops.

DK30C2DPEP

USB-C & USB-A Dock - Hybrid Universal Laptop Docking Station


Transition from the legacy USB-A (USB 3.0) to the new USB-C with this certified universal laptop docking station for USB-C and USB-A laptops.

Template:
Media Block
Layout Type:
layout-grid


High Performance Docking Stations

Easy Driverless setup, and high performance video output utilizing your GPU’s capabilities


GPU Performance Video

For demanding applications requiring performance video and connectivity options, performance docks are the ideal solution. 

These docks leverage the laptop GPU and offer easy driverless setup.


Ideal for: 

  • Media creation, CAD
  • Professionals requiring high performance multi-monitor video capabilities 


Driverless Technology for Easier Deployments

Driverless docking technology ensures easy remote corporate rollouts and support-free workspaces. Learn more about using high performance Thunderbolt docking with dual external monitors on MacBook Air (M3 chip and later). 


Performance
Template:
Media Block
Layout Type:
layout-grid

Recommended High Performance Docks

132N-TB4USB4DOCK

Thunderbolt 4 Quad Display Docking Station


Transform a Thunderbolt 4 laptop into a high-resolution multi-monitor workstation with 7x USB ports, 2.5 Gigabit Ethernet port, and more.

TB4CDOCK

Thunderbolt 4 Dock, 96W Power Delivery


This Thunderbolt 4 Certified docking station lets you use a single Thunderbolt 4, Thunderbolt 3 or USB4 port to add high-performance connectivity.

TB3CDK2DH

Thunderbolt 3 Dock With USB-C Host Compatibility


Turn a Thunderbolt 3 or USB-C laptop into a dual 4K 60Hz workstation with this high-performance Thunderbolt 3 Certified docking station.

Template:
Image Block


Specialty Docking Stations

Specialty docking stations are ideal for users requiring features that are not commonly found on most docking stations. Offering both universal compatibility and unique functionality, these docks increase productivity in unique applications.


Dock and switch between two laptops and share dual monitors

Dual-Laptop USB-C KVM Docking Station

Dock and switch between two laptops and share dual 4K 60Hz monitors (including with a MacBook Air), keyboard, mouse and other USB peripherals, regardless of hardware platform or OS. This dock also supplies 90W of power to the active host computer and 45W of power to the second PC, ensuring both laptops can charge simultaneously.


Template:
Image Block

USB-C Dock - 4K 60Hz Quad Monitor Docking Station

This dock features universal compatibility with any USB-C laptop and enables up to 4K 60 quad monitor connectivity, beyond what your laptop may be capable of alone. Compatible with Windows Laptops, MacBook Air / Pro Laptops, and Chromebooks. The quad monitor USB-C dock is ideal for finance/trading, control/monitoring, or any application multiple displays are required.


Connect a laptop up to four 4K monitors
Template:
Text Block


The StarTech.com Performance Advantage

Template:
Media Block
Layout Type:
layout-grid

Guaranteed Compatibility & Maximum Performance

StarTech.com offers a broad selection of docking stations, designed to maximize compatibility and performance in any business environment. Our commitment to product performance is at the core of our mission: to make hard-to-find easy for IT professionals.


Rigorous testing in our Innovation Lab and third-party certifications ensures guaranteed compatibility with all business laptops, operating systems, and hardware platforms.

Guaranteed Compatibility
Template:
Media Block
Layout Type:
layout-grid
Full Power and Charging

Full Power and Charging

Our power adapters are fully rated to provide uninterrupted full power to your laptop and peripherals, ensuring there’s no throttling or power sharing.

Device Security

Docking Station Security

Keep peripherals and the dock secure with K-Slot lock ports.

Flexible Mounting Options

Flexible Mounting Options

Many of our docking stations include screw holes on the bottom for easy desk, wall or VESA mounting. Perfect for deployment in large offices, hot desks or hoteling environments.

Template:
Text Block

Simplified Security & Support

StarTech.com’s Connectivity Tools utilities make it easier to manage network security and  provide support while offering an enhanced user experience. 


Learn more about Connectivity Tools, available exclusively with StarTech.com docking stations.

   MAC Address Passthrough

Pass the MAC address of the host system Ethernet interface.


   USB Event Monitoring

Log USB device connects/disconnects along with timestamps.


   Windows Layout Utility

Restore app window locations upon reconnecting.


   Wi-Fi Auto-Switch

Auto switch the laptop to use the more reliable and faster wired connection.

Template:
Image Block

Multiport Adapters for Hybrid Workers

Multiport adapters offer a portable alternative to traditional laptop docking stations, offering similar functionality in a compact and travel-friendly design.


Multiport Adapter
Template:
Images Block
Layout Type:
layout-grid

More Docking Station Resources

Docking station finder grid thumbnail

A useful tool to help you quickly find the right dock for your specific needs.

Workstation with laptop, docking station and monitors

Installing docks with IT pro performance features can make a substantial difference, especially in hot desk or hoteling setups.

Side profile of two different docking stations

Learn how IT pro-focused features make laptop docks easily managed, additionally secure, and widely compatible.

Template:
Text Block

Stay up to date with the latest products and IT Pro tips with our newsletter.

Wait...
Back to top