Cables / USB 3.0 Cables
USB 3.0 Cables
Our SuperSpeed USB 3.0 cables offer durable, dependable performance, with support for full USB 3.0 performance, up to 5Gbps - 10x faster than USB 2.0, a definite time-saver that delivers faster file transfers and overall performance.
Cable Length
-- 6 in [152.4 mm]
-- 1 ft [0.3 m]
-- 1.6 ft [0.5 m]
-- 3 ft [0.9 m]
-- 3.3 ft [1 m]
-- 5 ft [1.5 m]
-- 6 ft [1.8 m]
-- 6.6 ft [2 m]
-- 9.8 ft [3 m]
-- 10 ft [3 m]
-- 16.4 ft [5 m]
-- 32.8 ft [10 m]
-- 1 ft [0.3 m]
-- 1.6 ft [0.5 m]
-- 3 ft [0.9 m]
-- 3.3 ft [1 m]
-- 5 ft [1.5 m]
-- 6 ft [1.8 m]
-- 6.6 ft [2 m]
-- 9.8 ft [3 m]
-- 10 ft [3 m]
-- 16.4 ft [5 m]
-- 32.8 ft [10 m]
Product Family
Viewing 1 to 10 of 27 Results
USB3SEXT6BK 6 ft Black SuperSpeed USB 3.0 Extension Cable A to A - M/F Extend your USB 3.0 SuperSpeed cable by up to an additional 6 feet
$14.99
USB3SEXTAA6 6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F Extend your USB 3.0 SuperSpeed cable an additional 6 feet
$15.99
USB3SAB6 6 ft SuperSpeed USB 3.0 Cable A to B - M/M Connect to your external solutions and transfer data at 10x the speed of USB 2.0
$20.99
USB3SEXT5DSK 5 ft Desktop SuperSpeed USB 3.0 Extension Cable - A to A M/F Extend a USB 3.0 port from the back of your computer to your desktop
$20.99
USB3SAUB3BK 3 ft Black SuperSpeed USB 3.0 Cable A to Micro B - M/M Connect a USB 3.0 Micro USB External Hard drive to your computer
$17.99
USB3SAUB1 1 ft SuperSpeed USB 3.0 Cable A to Micro B Connect a USB 3.0 Micro USB External Hard drive to your computer
$16.99
USB3SMBADAP6 2 Port Internal USB 3.0 Motherboard Header Adapter Cable Connect 2 internal USB 3.0 devices (internal card reader, hard drive) directly to a motherboard header connection
$19.99
USB3SAB10BK 10 ft Black SuperSpeed USB 3.0 Cable A to B - M/M Connect to your external solutions and transfer data at 10x the speed of USB 2.0
$20.99
USB3SAB10 10 ft SuperSpeed USB 3.0 Cable A to B - M/M Connect to your external devices and transfer data at 10x the speed of USB 2.0
$23.99
USB3SEXT1M 1m Blue SuperSpeed USB 3.0 Extension Cable A to A - M/F Extend your SuperSpeed USB 3.0 cable by up to an additional meter
$11.99
Follow us on Twitter | Find us on Google+