4 ft Retractable USB 2.0 Cable A to Mini B - M/M
USBRETAMB4This 4ft Retractable USB 2.0 Cable is the perfect laptop accessory for your mobile computing needs.
This compact, lightweight cable features a standard USB A Male connector and a USB miniB 5 pin connector, providing a convenient and portable solution for charging or synchronizing many mobile phones, PDAs, MP3 players, GPS units etc. If your camera has a mini USB connector, it can even be used to transfer your photos to your PC.
The StarTech.com Advantage
- Retractable cable eliminates the bulk and inconvenience of carrying long USB Mini device cables inside laptop bags and other carrying cases
- Replace worn-out or lost USB 2.0 cables with this high quality, 4ft Retractable USB 2.0 Cable A to Mini B - M/M
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A2563536 |
| Ingram Micro Canada | 88767J |
| Tech Data Canada | 00481P |
| Synnex Canada | STC-USBRETAMB4 |
| Hartco/Multimicro | USBRETAMB4 |
| ASI Distribution Canada | 89177 |
| UPC Code | 065030832458 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - USB A (4 pin) Male |
| 1 - USB Mini-B (5 pin) Male | |
| Physical Characteristics | |
| Color | Black |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 4 ft Retractable USB 2.0 Cable A to Mini B - M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- USBRETAMB4_Datasheet.pdf
English - USBRETAMB4_Datasheet-DE.pdf
Deutsch - USBRETAMB4_Datasheet-ES.pdf
Español - USBRETAMB4_Datasheet-FR.pdf
Français - USBRETAMB4_Datasheet-IT.pdf
Italiano - USBRETAMB4_Datasheet-NL.pdf
Nederlands










Follow us on Twitter | Find us on Google+