6 ft Mini DisplayPort® to HDMI® Cable - M/M
MDP2HDMIMM6Connect your HDMI® monitor to a Mini DisplayPort® equipped computer using a single cable
The MDP2HDMIMM6 6-foot Mini DisplayPort® to HDMI® Cable is a cost-effective Mini DisplayPort to HDMI link that lets you connect a HDMI monitor to a PC or Mac® with a Mini DisplayPort output - saving the expense of upgrading the monitor for compatibility.
Backed by our 2-year warranty, this all-in-one, easy to use Mini DisplayPort/HDMI cable requires no additional converters or adapters, and no driver or software installation.
Compatible with Intel® Thunderbolt™, when connected directly to a supporting DisplayPort over Thunderbolt™ I/O port.
MDP2HDMIMM6 is a passive adapter cable that requires a DP++ port (DisplayPort++), meaning that DVI and HDMI signals can also be passed through the port.
The StarTech.com Advantage
- All-in-one cable design for ease of use and optimal cable management
- Resolution support of up to 1920x1200 and HDTV resolutions up to 1080p for optimal viewing experience
- No software or additional driver installation allows for an easy and hassle-free connection to your HDMI® display
Features
- All-in-one cable design.
- Supports resolutions up to 1920x1200 and HDTV resolutions up to 1080p.
- No software or additional drivers required.
- Compatible with Intel® Thunderbolt™
Applications
- Not ready to purchase a new monitor / display for your new system? Keep your existing HDMI® display with our Mini DisplayPort® to HDMI video converter cables.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - Mini-DisplayPort (20 pin) Male |
| Connector B | 1 - HDMI (19 pin) Male |
| Performance | |
| Maximum Digital Resolutions | 1920x1200 / 1080p |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 6 ft [1.8 m] |
| Special Notes / Requirements | |
| System and Cable Requirements | DP++ port (DisplayPort ++) required on video card or video source. (DVI and HDMI pass-through must be supported). |
| Packaging Information | |
| Shipping (Package) Weight | 2.5 oz [70 g] |
| What's in the Box | |
| Included in Package | 1 - 6 ft Mini DisplayPort to HDMI Cable - M/M |
Related Products
Downloads
Data Sheet(s)
- MDP2HDMIMM6_Datasheet.pdf
English - MDP2HDMIMM6_Datasheet-DE.pdf
Deutsch - MDP2HDMIMM6_Datasheet-ES.pdf
Español - MDP2HDMIMM6_Datasheet-FR.pdf
Français - MDP2HDMIMM6_Datasheet-IT.pdf
Italiano - MDP2HDMIMM6_Datasheet-NL.pdf
Nederlands

Follow us on Twitter | Find us on Google+