×

Are you in the United States?

Visit our U.S. site for relevant pricing, distribution and product availability information.

Go to us.StarTech.com

3.5 mm to 3.5 mm Audio Coupler - Female to Female

GCAUD3535FF

Join Two Stereo Audio Cables Together to Make a Longer Cable

$7.99 CDN
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Canada : 486 United States : 3982
Prices may be lower from Resellers: View all Resellers View all Distributors

The GCAUD3535FF Audio Cable Adapter/Audio Coupler features two 3.5mm audio female connectors, providing a cost-effective way to combine two standard 3.5mm stereo headphone cables or convert a standard audio cable into an extension cable.

The F-F Audio Cable adapter is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage
  • Gold plated connectors increase conductivity and help reduce corrosion
  • Backed by a StarTech.com lifetime warranty and free technical support
Features
  • Gold plated connectors
Applications
  • Connect two 3.5mm stereo cables together
Product Numbers
Ingram Micro Canada 40050M
Tech Data Canada 44901V
Synnex Canada STC-GCAUD3535FF
ASI Distribution Canada 102698
DandH Canada GCAUD3535FFCN
UPC Code 065030839730
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Gold
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Female
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Female
Physical Characteristics
Color Black
Product Weight 0.4 oz [11 g]
Packaging Information
Shipping (Package) Weight 0.4 oz [10 g]
What's in the Box
Included in Package 1 - 3.5 mm to 3.5 mm Audio Coupler - F/F
Certifications, Reports and Compatibility

Related Products

2.5 mm to 3.5 mm Audio Cable Adapter - Male to Female
GCAUD2535MF 2.5 mm to 3.5 mm Audio Cable Adapter - Male to Female Connect Stereo Audio headphones to a cell phone or PDA audio port
$7.99
In Stock Canada: 10  |  USA: 230
12 ft PC Speaker Extension Audio Cable
$8.99
In Stock Canada: 542  |  USA: 296
6 ft Stereo Audio Cable - 3.5mm Male to 2x RCA Female
MU1MFRCA 6 ft Stereo Audio Cable - 3.5mm Male to 2x RCA Female Connect your Computer or Audio Player to an RCA Audio Device with standard RCA cables
$4.99
In Stock Canada: 96  |  USA: 77
6 ft 3.5mm Stereo Extension Audio Cable - M/F
MU6MF 6 ft 3.5mm Stereo Extension Audio Cable - M/F Extend the connection distance between your computer and speakers by up to 6-feet
6 ft 3.5mm Stereo Audio Cable - M/M
$7.99
In Stock Canada: 321  |  USA: 2372
6 ft Stereo Audio Cable - 3.5mm Male to 2x RCA Male
MU6MMRCA 6 ft Stereo Audio Cable - 3.5mm Male to 2x RCA Male Connect your computer or audio player to an RCA audio device
$7.99
In Stock Canada: 393  |  USA: 1385
6in Stereo Audio Cable - 3.5mm Male to 2x RCA Female
MUMFRCA 6in Stereo Audio Cable - 3.5mm Male to 2x RCA Female Connect your computer or audio device (iPod®, MP3 Player, etc.) to a stereo with standard RCA cables
$6.99
In Stock Canada: 159  |  USA: 142
6in Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female
MUY1MFF 6in Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female Split a single headphone jack into two
$7.99
In Stock Canada: 0  |  USA: 298
6 ft 3.5mm to 2x 3.5mm PC Speaker Audio Cable M/F
$7.99
In Stock Canada: 19  |  USA: 114
3.5 mm to 3.5 mm Audio Coupler - F/F