USB to HDMI® External Dual or Multi Monitor Video Adapter with Audio
USB2HDMIConnect an HDMI® enabled display through USB for an extended desktop multi-monitor solution
The USB2HDMI USB to HDMI® External Video Adapter (Dual or Multi Monitor with Audio) turns an available USB 2.0 port into an HDMI output, with high resolution video support (up to 1920x1080) and audio.
The USB HDMI adapter can be used to mirror your primary desktop, showing the same image on each display, or to extend your desktop to double your workspace and increase your productivity. This external graphics card is a cost-saving multi-monitor or dual display solution, for either laptop or desktop applications, offering the ability to connect an additional HDMI (or DVI) enabled display to your computer setup without the hassle of opening the computer case to install a new video card.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- USB to HDMI® conversion delivers high-quality video and audio through a single HDMI cable, from device to display
- Compact, USB-powered adapter provides the easiest way to add an HDMI output for connecting a secondary or additional display to your PC
- WHQL certified drivers offer a smooth and hassle-free install on Windows systems – Installs automatically when an Internet connection is present
Features
- Supports resolutions up to 1920x1080
- Quick and easy installation
- USB-powered - No external power adapter required
- Choose between Mirrored, Extended or Primary display configurations
- Driver software supports display rotation
- Supports the Windows® Aero interface
- Supports 2-channel (Stereo) audio
Applications
- Add a secondary display adapter and extend your desktop display without taking apart your computer to install a new video card
- Connect multiple monitors to a single computer, to create engaging multimedia presentations
- Use the adapter to connect your PC to your television for showing family pictures and movies
- Great for researchers and writers offering the ability to have reference material on one display and a working document copy on the other
- Increase productivity by running multiple applications on different screens, check your email on one display and search the web on the other
- View large or multiple spreadsheets across multiple displays
- A compact, lightweight solution for traveling business associates using laptop PCs, enabling connection to a secondary display/projector
Product Numbers
| Ingram Micro Canada | 28292P |
| Tech Data Canada | 18016Y |
| Synnex Canada | STC-USB2HDMI |
| Hartco/Multimicro | USB2HDMI |
| ASI Distribution Canada | 108874 |
| DandH Canada | USB2HDMICA |
| UPC Code | 065030841719 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| USB Pass-Through | No |
| Audio | Yes |
| Chipset ID | DisplayLink – DL165 |
| Output Signal | HDMI |
| Connector(s) | |
| Connector A | 1 - USB A (4 pin) Male |
| Connector B | 1 - HDMI (19 pin) Female |
| Performance | |
| Maximum Digital Resolutions | 1920x1080 |
| Supported Resolutions | Widescreen (16/32 bit): 1920x1080, 1680x1050, 1440x900, 1440x480, 1280x800, 1280x720 Standard (16/32 bit): 1600x1200, 1400x1050, 1280x1024, 1280x960, 1152x864, 1024x768, 800x600, 720x480, 640x480 |
| Wide Screen Supported | Yes |
| Software | |
| OS Compatibility | Windows® 2000/ XP(32bit)/ Vista(32/64bit)/ 7(32/64bit) / 8(32/64bit) *, Aero 3D interface supported Mac OS® X Mountain Lion (10.8) / Lion (10.7) / Snow Leopard (10.6) / Leopard (10.5) / Tiger (10.4) |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 4.3 in [109 mm] |
| Product Width | 2 in [52 mm] |
| Product Height | 0.7 in [19 mm] |
| Product Weight | 10.6 oz [300 g] |
| Environmental | |
| Operating Temperature | 0°C to 70°C (32°F to 158°F) |
| Storage Temperature | 0°C to 80°C (32°F to 176°F) |
| Humidity | 10~90% |
| Special Notes / Requirements | |
| System and Cable Requirements | Available USB 2.0 port 30MB Hard Drive space 512MB RAM |
| Packaging Information | |
| Shipping (Package) Weight | 0.9 lb [0.4 kg] |
| What's in the Box | |
| Included in Package | 1 - USB2HDMI |
| 1 - USB A to mini B cable | |
| 1 - Driver CD | |
| 1 - Installation guide | |
Related Products
Accessories
Downloads
Driver(s):
- DisplayLink.zip
Version: Win: 7.2.47157.0, Mac: 2.0.46843 - DisplayLink_release-notes.txt
Manual(s):
- USB2HDMI.pdf
English - USB2HDMI-ES.pdf
Español - USB2HDMI-FR.pdf
Français
Data Sheet(s)
- USB2HDMI_Datasheet.pdf
English - USB2HDMI_Datasheet-DE.pdf
Deutsch - USB2HDMI_Datasheet-ES.pdf
Español - USB2HDMI_Datasheet-FR.pdf
Français - USB2HDMI_Datasheet-IT.pdf
Italiano - USB2HDMI_Datasheet-NL.pdf
Nederlands













Follow us on Twitter | Find us on Google+