×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

HDMI® Wireless Video Extender Kit w/ Portable Transmitter for Ultrabooks and Laptops – 50ft

Product ID: ST121WHDST

Wirelessly extend an HDMI signal up to 50ft, with a compact transmitter ideal for laptops/ultrabooks

Features
  • Portable Transmitter with small key-style design and USB power

  • 50ft (15m) Wireless video extension

  • Transmitter and receiver included

More Features . . .
  • No software or drivers required

  • Supports Video Resolution up to 1080p

Available in
$364.99 CDN

ID: ST121WHDST

In stock: +
Canada: 35  |  USA: 316

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.


Reseller Pricing: Create an Account

Volume Order? Request a quote

The ST121WHDST HDMI Wireless extender kit lets you extend an HDMI audio/video signal wirelessly up to 50ft (15m) using WHDI technology -- a complete end-to-end solution that  includes both the HDMI wireless transmitter and receiver.

With support for digital audio and video resolutions up to 1080p, the HDMI extender allows for wireless video extension with no loss in HDMI quality.

Featuring a small key-style transmitter with USB power, the wireless extender offers maximum portability and can easily be switched from one Ultrabook™ or laptop to another,  allowing the source to be moved while in operation. 

The ST121WHDST is backed by a StarTech.com 2-year warranty and free lifetime technical support

The StarTech.com Advantage
  • Maximum portability, with small USB powered key style Transmitter, that travels with your Ultrabook or Laptop
  • Hassle-free setup with no software or drivers required
  • Saves installation cost, with no cabling infrastructure required
Applications
  • Connect a laptop directly to a boardroom display or projector without installing video cables, and easily switch from one laptop video source to another
  • Extend your display safely across industrial environments without cables
  • Optimize placement of your demo stations at tradeshows and in auditoriums
Product Numbers
Ingram Micro Canada 32285W
Tech Data Canada 6470CM
Synnex Canada STC-ST121WHDST
ASI Distribution Canada 151934
DandH Canada ST121WHDSTCA
UPC Code 065030852760
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling Wireless Ethernet
Daisy-Chain No
Ports 1
Connector(s)
Local Unit Connectors 1 - HDMI (19 pin)
1 - USB Mini-B (5 pin) Female
Remote Unit Connectors 1 - HDMI (19 pin)
Performance
Frequency 5.1-5.9GHz
Max Distance 15 m / 50 ft
Maximum Digital Resolutions 1920x1080
Supported Resolutions Widescreen: 1080p, 1080i, 720p, 480p

Standard: VGA(640X480), SVGA(800X600), XGA(1024X768), SXGA(1280X1024)
Special Notes / Requirements
Note The maximum distance between the transmitter and the receiver is 15 meters. If the wireless signal is obstructed by walls, or other interference the signal quality and maximum distance will likely be reduced.
The Micro USB port on the transmitter unit provides power
The USB port on the receiver unit is for firmware updates only
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 0.7 in [18 mm]
Product Length 5.8 in [148 mm]
Product Weight 15.5 oz [440 g]
Product Width 3.8 in [97 mm]
Indicators
LED Indicators 1 - Wireless Network Status Indicator
2 - Video Status Indicator
Power
Center Tip Polarity Positive
Input Current 0.3 A
Input Voltage 115 ~ 230
Output Current 1A
Output Voltage 5 DC
Power Source AC Adapter Included
Environmental
Humidity 0% ~ 80% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature 0°C to 50°C (32°F to 122°F)
Packaging Information
Shipping (Package) Weight 1.5 lb [0.7 kg]
What's in the Box
Included in Package 1 - Wireless HDMI Transmitter
1 - Wireless HDMI Receiver
1 - Universal Power Adapter (NA/UK/EU/AUS)
1 - Instruction Manual
Certifications
HDMI® over Cat5 Video Extender Kit with Audio - RS232 and IR Control
ST121UTPHDMI

HDMI® over Cat5 Video Extender Kit with Audio - RS232 and IR Control

Extend an HDMI® signal with accompanying audio over standard UTP/STP cabling - Includes RS232 and IR interfaces

$619.99

In stock:   Canada: 31  |  USA: 19

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

Wireless HD Extender WHDI - 1080p Wireless High Definition 100 ft / 30m
ST121WHD

Wireless HD Extender WHDI - 1080p Wireless High Definition 100 ft / 30m

Wirelessly extend a single HD audio/video signal up to 30m (100ft)

$409.99

In stock:   Canada: 21  |  USA: 50

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

6 ft High Speed HDMI® Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMIMM6

6 ft High Speed HDMI® Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$14.99

In stock:   Canada: 484  |  USA: 2194

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

15 ft High Speed HDMI® Cable - HDMI - M/M
HDMIMM15

15 ft High Speed HDMI® Cable - HDMI - M/M

Provides a high speed connection between HDMI®-enabled devices

$49.99

In stock:   Canada: 0  |  USA: 422

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

2 Port HDMI® Video Splitter with Audio - USB Powered
ST122HDMILE

2 Port HDMI® Video Splitter with Audio - USB Powered

Split an HDMI® source with accompanying audio to 2 displays

$68.99

In stock:   Canada: 187  |  USA: 1141

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

Share your opinions about this product

Thanks for sharing your opinions about the ST121WHDST. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

x

Startech.com - HDMI® Wireless Video Extender Kit w/ Portable Transmitter for Ultrabooks and Laptops – 50ft

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field