×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

SlimPort® / MyDP to HDMI® Video Adapter Converter – 1080p

Product ID: SLMPT2HD

New

Connect your SlimPort or MyDP enabled mobile device to an HDTV, monitor or projector using HDMI

Features
  • 1080p HD video output

  • Supports simultaneous charging when a Micro USB charge cable is attached to the mobile device

  • Digital audio supported

  • TV remote control on your mobile device with CEC supporting HDTVs

$33.99 CDN

ID: SLMPT2HD

In stock: +
Canada: 526  |  USA: 417

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.


Reseller Pricing: Create an Account

Volume Order? Request a quote

The SLMPT2HD Micro USB to HDMI® Adapter enables you to connect a Slimport® or MyDP-enabled smartphone or tablet to any HDMI-enabled TV, monitor or projector.

The Slimport to HDMI adapter supports High-Definition 1080p output resolution and 7.1 channel digital audio, to deliver on both quality and convenience.

This compact, active adapter offers a Micro USB port on the side, for the added benefit of simultaneously charging your connected mobile device, so it is always ready to use.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Display HD video and audio from your mobile device
  • Keep your mobile device fully powered while connected, with simultaneous charging
Applications
  • Connect a Slimport or MyDP enabled device such as a Nexus 4 or Nexus 7 to a television, monitor or projector through HDMI
  • Display video with supporting audio, or share pictures on a full-sized HDMI-capable display
Product Numbers
Synnex Canada STC-SLMPT2HD
ASI Distribution Canada 141579
UPC Code 065030851367
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Chipset ID ANX7730
Converter Type Format Converter
Output Signal HDMI
Connector(s)
Connector A 1 - Slimport®/MyDP (5 pin; USB Micro B) Male
1 - USB Micro-B (5 pin) Female
Connector B 1 - HDMI (19 pin) Female
Performance
Audio Specifications 7.1 Channel Surround
Maximum Cable Length 19.7 in [500 mm]
Maximum Digital Resolutions 1080p
Wide Screen Supported Yes
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 0.5 in [12 mm]
Product Length 6.6 in [167 mm]
Product Weight 0.7 oz [20 g]
Product Width 1 in [26 mm]
Environmental
Humidity 20%-80%
Operating Temperature 5°C to 95°C (41°F to 113°F)
Storage Temperature 0°C to 70°C (32°F to 158°F)
Packaging Information
Shipping (Package) Weight 0 lb [0 kg]
What's in the Box
Included in Package 1 - SlimPort®/MyDP to HDMI® Adapter
Certifications
HDMI® to DVI-D Cable - M/M
HDMIDVIMM10

10 ft HDMI® to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

$25.99

In stock:   Canada: 585  |  USA: 3672

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

HDMI® to DVI-D Cable - M/M
HDMIDVIMM6

6 ft HDMI® to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

$17.99

In stock:   Canada: 1469  |  USA: 3469

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

HDMI® to DVI-D Cable - M/M
HDMIDVIMM6

6 ft HDMI® to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

$17.99

In stock:   Canada: 1469  |  USA: 3469

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

6 ft High Speed HDMI® Cable - HDMI - M/M
HDMIMM6

6 ft High Speed HDMI® Cable - HDMI - M/M

Provides a high speed connection between HDMI®-enabled devices

$14.99

In stock:   Canada: 902  |  USA: 14996

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

Share your opinions about this product

Thanks for sharing your opinions about the SLMPT2HD. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

* Product appearance and specifications are subject to change without notice.